Skip to main content
Renesas Electronics Corporation

Features

  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • 1.8V (±5%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Pb-Free
  • Macrocells Overview
    • 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
    • ADC 3-bit Programmable Gain Amplifier (PGA)
    • Two Digital-to-Analog Converters (DAC)
    • Two Analog Comparators (ACMP)
    • Voltage Reference (Vref)
    • Eight Combinatorial Lookup Tables (LUTs)
      • Four 2-bit LUTs
      • Four 3-bit LUTs
    • Nine Combination Function Macrocells
      • One 14-bit Delay/Counter (Wake-Sleep Control)
      • Two Selectable DFF/Latch or 2-bit LUTs
      • Two Selectable DFF/Latch or 3-bit LUTs
      • One Selectable 16-Stage/3-Output Pipe Delay or 3-bit LUT
      • One 8-bit Delay/Counter/Finite State Machine
      • One 14-bit Delay/Counter/Finite State Machine
      • One Selectable Pattern Generator or 4-bit LUT
    • Three Digital Comparators/Pulse Width Modulators (DCMPs/PWMs) with Selectable Deadband
    • Three Counters/Delays (CNT/DLY)
      • One 14-bit Delay/Counter/Finite State Machine
      • One 14-bit Delay/Counter
      • One 8-bit Delay/Counter
    • Two D Flip-flops/Latches
    • Programmable Delay with Edge Detection
    • Three Internal Oscillators
      • Low-Frequency
      • Ring
      • RC 25kHz and 2MHz
    • Power-On Reset (POR)
    • Slave SPI
    • One Bandgap

Description

The SLG46140 is a one-time programmable (OTP) non-volatile memory (NVM) mixed-signal matrix designed to implement a wide variety of mixed-signal functions in a single, small, low-power device by integrating a number of common discrete ICs and passive components. In addition to the integrated analog and digital components, the SLG46140 comprises an internal connection matrix and one-time programmable NVM. By programming the NVM, using the easy-to-use GreenPAK development tools, the designer configures the connection matrix, I/O pins, and integrated components of the SLG46140.

Parameters

AttributesValue
Special Features2x DAC, 3x PWM, ADC (8-bit SAR)
GPIOs (#)12
Nominal VDD1.71 - 5.5
ACMP Channels (#)2
CNT/DLY (Max) (#)4
LUTs (Max) (#)16
D Flip-flops (DFFs) (#)6
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC
Pattern Generator1
InterfaceSPI
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN1.6 x 2.0 x 0.55140.4

Application Block Diagrams

Fire Alert Unit Block Diagram
Fire Alert Unit
Early fire detection with alerts via buzzer and Bluetooth for remote monitoring.
Off-road GPS Guidance System Block Diagram
Off-road GPS Guidance System
High-accuracy GPS/GNSS system offers precise navigation for agricultural and industrial machinery.

Additional Applications

  • Ambient Light Detection
  • Battery Charge Control
  • Fan Control
  • Hall Effect Drive
  • LED Control
  • Level Shift
  • One-Shot Detect
  • Optical Encode
  • Overvoltage Protection
  • Port Detection
  • Power Sequencing
  • Sensor Interface
  • Signal De-Glitch
  • Signal Delay
  • System Reset
  • Thermal Management
  • Voltage Level Detect

Applied Filters: