Overview
The GreenPAK™ Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK programmable mixed-signal devices - for use with SLG46xxxX-SKT/SLG47xxxV-SKT socket kits.
The board works in tandem with the GreenPAK Designer software (built into the Go Configure™ Software Hub), and it allows designers to program custom samples in minutes, test GreenPAK projects in-circuit, and develop using any GreenPAK device.
Please note: Socket Adapters should be ordered separately.
Features
- USB interface
- MacOS, Windows, and Linux compatible
- Programming and emulation
- Gated expansion header for connection to external test equipment
- Integrated signal and logic generators
- LEDs for visual indication
Products in the Design












Getting Started
Test this Board Remotely with Lab on the Cloud
Sample & Buy
SLG4DVKADV
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Logic Level Adapter Board
32-Pin to 20-Pin Adapter for GreenPAK SLG4688x
GreenPAK Introduction Kit
Training Adapter Board for SLG46826 Programmable Mixed-Signal IC
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
Applications
Videos & Training
Discover GreenPAK™, a configurable mixed‑signal IC platform that replaces discrete logic and streamlines system design. By combining analog, digital, and power functions in a compact, low‑power device, GreenPAK enables fast customization through an intuitive GUI without added complexity. Engineers can reduce BOM cost, lower power consumption, simplify PCB routing, accelerate time‑to‑market, and take advantage of in‑system configurability, making GreenPAK a strong fit for building smarter and more efficient designs across a wide range of applications.
Additional Videos
Support
Support Communities
- Using the SLG4DVKADV dev kit
To program the SLG46826G device, all I need is: 1.- the SLG4DVKADV Universal development board & 2.- the SLG46826G-SKT (which comes with 50 SLG46826G samples) 3.- The SLG46826G-SKT 20pin header connects to SLG4DVKADV SV1 connector Please confirm Thank you Fausto bartra
Oct 4, 2019 - ETA SLG4DVKADV, SLG4DVKDIP
Do you have an ETA for the SLG4DVKADV and SLG4DVKDIP? Mouser and Digi-Key removed the SLG4DVKDIP from their catalog months ago, Digi-Key recently added one year to the expected shipping date for the SLG4DVKADV, and Farnell has been moving the expected date by one week each week for ...
Nov 18, 2022 - Hi,Regarding the Socket connector part of the SLG4DVKADV GreenPAKTm, I would like to know if, apart from using SLG46855V-SKT, it is possible to directly connect the chip with wires for the download operation?
Hi,Regarding the Socket connector part of the SLG4DVKADV GreenPAKTm, I would like to know if, apart from using SLG46855V-SKT, it is possible to directly connect the chip with wires for the download operation? Furthermore, regarding SLG46855, I would like to know how the SLG4DVKADV GreenPAKTm advanced development board ...
Oct 13, 2025