Skip to main content
Renesas Electronics Corporation

Features

  • Supply Voltage: 1.71V to 5.5V
  • Low Quiescent Current: 375nA per Amplifier (typ.)
  • Rail-to-Rail Input/Output
  • Low Offset Voltage: ±200µV (typ.)
  • Low Offset Drift: 1µV/°C (typ.)
  • DC Precision
    • PSRR: 115dB
    • CMRR: 100dB
    • AOL: 120dB
  • Zero-Crossover
  • Gain-Bandwidth Product: 10kHz (typ.)
  • Industrial Temperature Range: -40°C to 85°C

Description

The SLG88103 is a wide voltage range, 375nA dual-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)0.01
Gain Min1
IBIAS (nA)0.002
IOUT (A)0.01
CMRR (dB)100
PSRR (db)115
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
IS per Amp (mA)0.00038
Single Supply Voltage Range (V)1.71 - 5.5
Slew Rate (V/µs)0.005
VOUT (V)5.5
VS (Max) (V)5.5
AVOL (dB)120
EnableYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN2.0 x 2.0100.4

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
Motion sensor module block diagram supports the QuickConnect IoT (QCIOT) ecosystem and can be powered from a connected MCU board or with the support of an external regulator.
Motion Sensor Module
Analog motion sensor with PIR sensor offers ultra-low power use and seamless QuickConnect IoT support.

Additional Applications

  • Battery-Powered Devices
  • Portable Devices
  • Wearable Products
  • Gas Sensors
  • Pressure Sensors
  • Medical Monitors
  • Smoke Detectors
  • Active RFID Reader
  • Energy Harvester

Applied Filters: