Features
- User-defined Auto-Trim procedure for two independent analog channels
- Event-triggered memory self-programming routine for digital rheostats
- In system programmability
- Multiple-time programmable memory
- Configurable Power Down option for all analog and digital macrocells
- Wide range power supply
- 2.5V (±4%) to 5V (±10%)
- Low current consumption
- Operating temperature range: -40°C to 85°C
- RoHS-compliant/Halogen-free
- Package: STQFN-24 (3.0mm x 3.0mm x 0.55mm, 0.4mm pitch)
- Macrocells Overview
- Two general-purpose op amps with configurable bandwidth
- Instrumentation amplifier mode, including a third internal op amp
- Two 10-bit 100kΩ digital rheostats with optional potentiometer mode
- Two SPST analog switches
- Three analog comparators
- Two low-power general-purpose rail-to-rail analog comparators (ACMPxL)
- One low-offset chopper comparator
- Three oscillators (OSC)
- 2.048kHz oscillator
- 2.048MHz oscillator
- 25MHz oscillator
- Thirteen combination function macrocells
- Three selectable DFF/LATCH or 2-bit LUTs
- One selectable programmable pattern generator or 2-bit LUT
- Seven selectable DFF/LATCH or 3-bit LUTs
- One selectable pipe delay or ripple counter or 3-bit LUT
- One selectable DFF/LATCH or 4-bit LUT
- Seven multi-function macrocells
- Six selectable DFF/LATCH or 3-bit LUTs + 8-bit delay/counters
- One selectable DFF/LATCH or 4-bit LUT + 16-bit delay/counter
- I2C serial communication interface
- Analog temperature sensor
- 2-kbit (256 x 8) I2C-compatible (2-wire) serial EEPROM emulation with software write protection
- Power-on Reset (POR)
- Two general-purpose op amps with configurable bandwidth
Description
The SLG47004 is an AnalogPAK™ programmable mixed-signal IC with operational amplifiers, digital rheostats, EEPROM, and a wide set of analog and digital macrocells.
SLG47004 builds upon the flexibility of the GreenPAK’s traditional mixed-signal solution by integrating a mix of advanced analog features, including op amps with programmable bandwidth, 10-bit digital rheostats, analog switches, and a chopper analog comparator. The unique Auto-Trim feature highlights the ability of this GreenPAK device to periodically tune its rheostat value to either compensate for system error sources or reconfigure circuit parameters. The SLG47004 provides dynamic Power Down control for all analog and digital blocks to optimize power consumption performance. Common applications include sensor interfaces, ADC analog front-ends, configurable amplifiers, tunable filters, and a variety of other analog circuits. This multi-time programmable solution is built into a tiny 3mm x 3mm package.
Parameters
| Attributes | Value |
|---|---|
| Nominal VDD | 2.3 - 5.5 |
| GPIOs (#) | 8 |
| Special Features | 2x Op Amp or 1x In-Amp, 2x Rheostat, 2x An Switch, 2-Ch Auto-Trim, EEPROM |
| ACMP Channels (#) | 3 |
| CNT/DLY (Max) (#) | 7 |
| LUTs (Max) (#) | 20 |
| D Flip-flops (DFFs) (#) | 18 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C |
| Memory Type | MTP |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STQFN | 3.0 x 3.0 | 24 | 0.4 |
Product Comparison
| SLG47004 | SLG47003 | SLG47004-A | SLG47011 | |
| Special Features | 2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM | 2x Op Amps, 2x Rheostats, Analog Switch | 2-Ch Auto-Trim, 2x Analog Switch, 2x Op Amp or 1x Inst-Amp, Rheostat | 1x-64x, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), MathCore, PGA, PWM |
| GPIOs (#) | 8 | 15 | 8 | 14 |
| Memory Type | MTP | OTP | MTP | OTP |
| Lead Count (#) | 24 | 24 | 24 | 16 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 | 3.0 x 3.0 | 4.0 x 4.0 | 2.0 x 2.0 |
| Temp. Range (°C) | -40 to +85°C | -40 to +85°C | -40 to +125°C | -40 to +85°C |
| Automotive Rating | - | - | AEC-Q100 (Grade 1) | - |
Application Block Diagrams
| Health Monitoring Medical Patch Compact medical patch with continuous health monitoring and location tracking for patient safety. | |
| Automatic Espresso Maker with Digital Controls AI-powered espresso machine with a large touchscreen and smart cloud connectivity. | |
| Blood Glucose Monitor (BGM) Renesas' BGMs offer cost-effective, compact glucose monitoring with optional Bluetooth LE or NFC for seamless connectivity. | |
| Active Stylus A tablet active stylus with pressure sensitivity, motion detection, and wireless charging. | |
| Smart BBQ Thermometer Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals. | |
| Continuous Glucose Monitor (CGM) Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management. | |
| Health Monitor Band A wearable health band that reads the user's heart rate and respiration using a piezoelectric sensor. | |
| Smart Compost Maker Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping. |
Additional Applications
- Pressure sensor interfaces
- Photodetector interfaces (transimpedance amplifiers, TIA)
- Force Sensitive Resistor (FSR) sensor interface
- Programmable Gain Amplifiers (PGA)
- Instrumentation amplifiers (in-amp)
- Sample and hold circuits
- Portable and handheld electronics
- Home appliances and IoT
- Robotics
- Other consumer and industrial electronics
Applied Filters: