Features
- SAR ADC
- Selectable Resolution: 14-, 12-, 10-, 8-bit
- Up to 2.35Msps in 8-bit mode
- Sampling up to Four Analog Channels
- Output Options: Parallel, I2C, SPI
- Programmable Gain Amplifier
- Gain Range: 1x to 64x
- Supports Differential and Single-Ended Modes
- MathCore
- Multiplier, Adder, Subtractor, Shifter
- Four Independent Data Buffers
- Buffer Length: up to Eight 16-bit Words
- Modes: Oversampling, Moving Average, Counter Capture
- Memory Table Macrocell
- 4096 Words × 12-bit
- Modes: Full Range or Two Ranges
- Supports ADC Data Linearization or Custom y = F(x)
- ADDR-to-DATA / Storage Modes
- 16-bit Multichannel Digital Comparator (MDCMP)
- Up to Four Independent Channels
- Static or Dynamic Threshold
- Hysteresis Option for Each Channel
- PWM Macrocell
- 12-bit Resolution
- Dynamic Duty Cycle Change (up to 4096 values)
- Width Converter Macrocell
- 12-bit Parallel Data Output
- Optional Output: 12×1-bit, 6×2-bit, 3×4-bit
- 12-bit DAC
- 333ksps Digital-to-Analog Converter
- Selectable Current Source
- Integrated Voltage References (VREF)
- High Speed Analog Comparator
- Configurable Hysteresis and Reference
- Combination Function Macrocells (18 total)
- 2×2-bit LUT or DFF/LATCH
- 8×3-bit LUT or DFF/LATCH with Set/Reset
- 6×DFF/LATCH or 3-bit LUT or Shift Registers
- 2×4-bit LUT or DFF/LATCH with Set/Reset
- Multi-Function Macrocells (14 total)
- 10× DFF/LATCH or 3-bit LUT + 12-bit Delay/Counter
- 2× DFF/LATCH or 4-bit LUT + 16-bit Delay/Counter/FSM
- 1× DFF/LATCH or 3-bit LUT + 12-bit Delay/Counter/FSM
- 12-bit Memory Control Up/Down Counter
- Communication Interfaces
- I2C Interface
- SPI Interface
- Logic and Timing
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Oscillators (OSC)
- 2kHz/10kHz
- 20MHz/40MHz
- Analog Temperature Sensor
- Power-On Reset (POR) with CRC
- Read Back Protection (Read Lock)
- Power Supply
- 1.71V to 3.6V
- Operating Temperature
- -40°C to +105°C
- Compliance
- RoHS Compliant/Halogen-Free
- Available Package
- 16-pin STQFN: 2.0mm × 2.0mm × 0.55mm, 0.4mm pitch
Description
The SLG47011-E provides a small, low-power solution for commonly used analog-to-digital conversion and mixed-signal functions. A flexible data acquisition system used in conjunction with configurable logic provides a way to implement a wide variety of functions with minimal cost. The user can create a circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM), to configure the interconnect logic, the macrocells, and the IO pins.
Parameters
| Attributes | Value |
|---|---|
| Special Features | ADC (14-bit, SAR), DAC (12-bit), PGA 1x-64x, Math Core, 4k x 12-bit RAM, 1x PWM |
| GPIOs (#) | 14 |
| Nominal VDD | 1.71 - 3.6 |
| ACMP Channels (#) | 1 |
| DCMP | 1 |
| CNT/DLY (Max) (#) | 15 |
| LUTs (Max) (#) | 31 |
| D Flip-flops (DFFs) (#) | 31 |
| Pipe Delay | 6x 8-bit Shift Regs |
| # of Programable Delays (#) | 1 |
| Oscillator Type | LF OSC, Ring OSC |
| Temperature Sensor (ch) (#) | 1 |
| Interface | I2C, SPI |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +105°C |
| Product Category | AnalogPAK, Extended Temperature Range |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 2.0 x 2.0 | 16 | 0.4 |
Product Comparison
![]() | ![]() | ![]() | ||
| SLG47011-E | SLG47004 | SLG47003 | SLG47011 | |
| Special Features | 1x PWM, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), Math Core, PGA 1x-64x | 2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM | 2x Op Amps, 2x Rheostats, Analog Switch | 1x-64x, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), MathCore, PGA, PWM |
| GPIOs (#) | 14 | 8 | 15 | 14 |
| Memory Type | OTP | MTP | OTP | OTP |
| Lead Count (#) | 16 | 24 | 24 | 16 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 | 3.0 x 3.0 | 3.0 x 3.0 | 2.0 x 2.0 |
| Temp. Range (°C) | -40 to +105°C | -40 to +85°C | -40 to +85°C | -40 to +85°C |
Applications
- Consumer Electronics
- Handheld and Portable Electronics
- Industrial Automation and Process Control
- Personal Computers and Servers
- PC Peripherals
- Battery Voltage and Current Monitoring
- Power Monitors
Applied Filters:

