Skip to main content
Renesas Electronics Corporation

Features

  • 2 high-speed general-purpose rail-to-rail analog comparators (ACMPxH)
  • 2 low-power general-purpose rail-to-rail analog comparators (ACMPxL)
  • 2 voltage references (Vref)
    • 2 Vref outputs
  • 11 combination function macrocells
    • 3 selectable DFF/LATCH or 2-bit LUTs
    • 1 selectable programmable pattern generator or 2-bit LUT
    • 6 selectable DFF/LATCH or 3-bit LUTs
    • 1 selectable pipe delay or ripple counter, or 3-bit LUT
  • 8 multi-function macrocells
    • 7 selectable DFF/LATCH or 3-bit LUTs + 8-bit delay/counters
    • 1 selectable DFF/LATCH or 4-bit LUT + 16-bit delay/counter
  • Serial communications: I2C protocol interface
  • Programmable delay with edge detector output
  • Deglitch filter or edge detector
  • 3 oscillators (OSC)
    • 2.048kHz oscillator
    • 2.048MHz oscillator
    • 25MHz oscillator
  • Analog temperature sensor
  • Power-On Reset (POR)
  • In-system debug
  • Multiple-time programmable memory in development
  • Wide range power supply
    • 2.5V (±8%) to 5V (±10%) VDD
    • 1.8V (±5%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Ambient operating temperature range: -40°C to +105°C
  • RoHS-compliant/Halogen-free
  • Available package: 20-pin STQFN: 2mm x 3mm x 0.55mm, 0.4mm pitch

Description

The SLG46826-E programmable mixed-signal matrix IC with extended temperature range provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46826-E. A dual power supply allows the device to flexibly interface two independent voltage domains. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
GPIOs (#)17
Nominal VDD2.3 - 5.5
VDD2 (V)1.71 - 5.5
ACMP Channels (#)4
CNT/DLY (Max) (#)8
D Flip-flops (DFFs) (#)17
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC
Pattern Generator1
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeMTP
Temp. Range (°C)-40 to +105°C
Product CategoryDual Supply, In-System Programmability, Extended Temperature Range

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN2.0 x 3.0200.4

Applications

  • Outdoors electronics
  • Factory automation
  • E-bikes
  • Power electronics
  • EV charging stations

Applied Filters: