Features
- Logic and Mixed Signal Circuits
- Highly Versatile Macrocells
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40 °C to 85 °C
- RoHS Compliant/Halogen-Free
- Pb-Free 12-pin STQFN
- Macrocells Overview
- Two Analog Comparators (ACMP)
- Voltage References (Vref)
- Five Combinatorial Look-Up Tables (LUTs)
- One 2-bit LUT
- Four 3-bit LUTs
- Twelve Combination Function Macrocell
- Four Selectable DFF/Latch or 2-bit LUTs
- Four Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- Pipe Delay - 8 Stage/2 Output
- One Bandgap
- Two Selectable Counter/Delay or 4-bit LUT
- One Programmable Delay/Deglitch Filter
- Two Counter/Delay Generators (CNT/DLY)
- One 8-bit Counter/Delay
- One 14-bit Counter/Delay with External Clock/Reset
- Eight D Flip-Flop/Latches (DFF) (Part of Combination Function Macrocell)
- Pipe Delay - 8 Stage/2 Output (Part of Combination Function Macrocell)
- RC Oscillator (RC OSC)
- Power-On Reset (POR)
Description
The SLG46120 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46120. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 10 |
| ACMP Channels (#) | 2 |
| CNT/DLY (Max) (#) | 4 |
| LUTs (Max) (#) | 16 |
| DFF (Max) (#) | 8 |
| Pipe Delay | 8-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | RC OSC |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Applications
- Personal Computers and Servers
- PC Peripherals
- Consumer Electronics
- Data Communications Equipment
- Handheld and Portable Electronics
Loading
Filters
Software & Tools
Sample Code
Simulation Models
Renesas GreenPAK ICs integrate analog and digital functions on one chip, reducing cost, size, and power. Design custom ICs in minutes with GreenPAK Designer for faster, flexible production.