Skip to main content
Renesas Electronics Corporation

Features

  • Four Analog Comparators (ACMP)
  • Two Voltage References (VREF)
  • Twenty-six Combination Function Macrocells
    • Three Selectable DFF/LATCH or 2-bit LUTs
    • Twelve Selectable DFF/LATCH or 3-bit LUTs
    • One Selectable Pipe Delay or 3-bit LUT
    • One Selectable Programmable Pattern Generator or 2-bit LUT
    • Five 8-bit delays/counters or 3-bit LUTs
    • Two 16-bit delays/counters or 4-bit LUTs
    • Two Deglitch Filters with Edge Detectors
  • Combinatorial Logic
    • One 4-bit LUT
  • Serial Communications
    • I2C Protocol Compliant
  • 16x8 RAM Memory with Defined NVM OTP Initial State
  • Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
  • Programmable Delay
  • Two Oscillators
    • Configurable 25kHz or 2MHz
    • 25MHz Oscillator
  • Power-On Reset (POR)
  • Analog Temperature Sensor
  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • Power Supply
    • 1.8V (±5%) to 5.0V (±10%) VDD
  • Ambient Operating Temperature Range: -40°C to +105°C
  • RoHS-Compliant/Halogen-Free
  • Available Package: 20-pin STQFN: 2.0mm x 3.0mm x 0.55mm, 0.4mm pitch

Description

The SLG46533-E provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46533-E. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
Nominal VDD1.71 - 5.5
GPIOs (#)18
ACMP Channels (#)4
CNT/DLY (Max) (#)7
Look-up Table (LUTs)25
D Flip-flops (DFFs) (#)15
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeConf. OSC, Ring OSC
Temperature Sensor (ch) (#)1
Temp. Range (°C)-40 to +105°C
InterfaceI2C
Memory TypeOTP

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TQFN2.0 x 3.020

Product Comparison

SLG46533-ESLG46533
Temp. Range (°C)-40 to +105°C-40 to +85°C

Applications

  • Outdoors Electronics
  • Factory Automation
  • Servers and Networking Equipment
  • Chargers

Applied Filters: