Skip to main content
Renesas Electronics Corporation

Features

  • Wide Range Power Supply
    • 2.5V (±8%) to 5V (±10%) VDD
    • 2.5V (±8%) to 5V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
    • Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
    • Two Voltage References (Vref)
      • Two Vref Outputs
    • Twelve Combination Function Macrocells
      • One Selectable DFF/Latch or 2-bit LUT
      • Four Selectable DFF/Latches or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Four Selectable 8-bit CNT/DLYs or 3-bit LUTs
      • One Selectable 16-bit CNT/DLY or 4-bit LUT
    • Asynchronous State Machine
      • Twelve States
      • Four Dynamic Memory (DM) Macrocells
      • f(1) Computation Macrocell with Dedicated ACMP
    • Serial Communications
      • I2C Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Three Oscillators (OSC)
      • 2.048kHz Oscillator
      • 2.048MHz Oscillator
      • 25MHz Oscillator
    • Crystal Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR)

Description

Renesas' Zero Static Power Asynchronous State Machine (ASM) is fault-tolerant and operates continuously over a wide voltage range with very low latency. The SLG46880 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46880. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
Special FeaturesASM (12 states)
GPIOs (#)28
Nominal VDD2.3 - 5.5
VDD2 (V)2.3 - 5.5
ACMP Channels (#)4
DCMP-
CNT/DLY (Max) (#)5
LUTs (Max) (#)12
D Flip-flops (DFFs) (#)5
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC, Crystal OSC
Pattern Generator1
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C
Product CategoryDual Supply, Asynchronous State Machine

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TQFN4.0 x 4.032

Application Block Diagrams

Universal USB Converter for USB-UART, USB-I2C, USB-I3C Block Diagram
Universal USB Converter for USB-UART, USB-I2C, USB-I3C
Connect UART, SPI, I2C, and I3C devices to a PC via a universal USB converter with Pmod support.

Additional Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
  • Smartphones and Fitness Bands
  • Notebook and Tablet PCs

Applied Filters: