Overview
The Logic Level Adapter Board is designed to provide the full functionality of the Advanced Development Board when working with the SLG475x2V/SLG475x3M. This adapter acts as a bridge, providing the necessary voltage domains and controls for these specific GreenPAK™ ICs when used with the advanced development platform.
Features
- Adapts voltage levels: Adapts the logic levels of the SLG475x2V and SLG475x3M GreenPAK ICs to the voltage domain of the GreenPAK Advanced Development Board
- Enables full functionality: Allows users to utilize the full features of the advanced development board when working with SLG475x2V and SLG475x3M GreenPAK ICs
- Highly versatile device allows for a wide variety of mixed-signal functions
Products in the Design
Sample & Buy
GREENPAK-LL-ADAPTER
Active| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK SLG47512 Development Kit with Socket Adapter
SLG47512V-SKT Active
Enable evaluation of compact mixed-signal functions using the SLG47512 GreenPAK device with socket adapter support.
Recommended Documents:
GreenPAK SLG47513 Development Kit with Socket Adapter
SLG47513M-SKT Active
Support development and testing of low-power mixed-signal designs using the SLG47513 GreenPAK device.
Recommended Documents:
GreenPAK Advanced Development Board
SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.