Skip to main content

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 5V (±10%) Supply
  • Dual 44mΩ, 2A P-Channel MOSFETs
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four Analog Comparators (ACMP)
    • Voltage Reference (Vref)
    • Seventeen Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Continuous DFF/Latch or 3-bit LUT
      • Four Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Five 8-bit Delays/Counters or 3-bit LUTs
      • Two 16-bit Delays/Counters or 4-bit LUTs
    • Asynchronous State Machine
      • Eight States
      • Flexible input logic from state transitions
    • Serial Communications
      • I2C Protocol compliant
    • Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
    • Programmable Delay
    • Additional Logic Functions – 2 Deglitch Filters with Edge Detectors
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 25MHz RC Oscillator
    • Crystal Oscillator
    • Power-On Reset (POR)
    • Eight Byte RAM + OTP User Memory
      • RAM Memory space that is readable and writable via I2C
      • User-defined initial values transferred from OTP
    • P-FET Power Switch
      • Power Switch IDS: 2A
      • VIN: 1.71V to 5.5V
      • Low RDSON
        • 44mΩ at 5.5V
        • 58mΩ at 3.3V
        • 110mΩ at 1.71V

Description

The SLG46517 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46517. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
Nominal VDD1.71 - 5.5
GPIOs (#)16
Special Features2x P-FET (44Ω,2A), ASM (8 states)
ACMP Channels (#)4
CNT/DLY (Max) (#)7
LUTs (Max) (#)17
D Flip-flops (DFFs) (#)8
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, Ring OSC, Crystal OSC
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MSTQFN2.0 x 3.028

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
  • Power Management Switches
  • Power Sequencing with Complex Analog Control
  • Power Plane Component Size Reduction Project
  • LED Drivers
  • Haptic Motor Drivers

Applied Filters: