Features
- Three analog comparators (ACMP)
- Nineteen combination function macrocells
- Three selectable DFF/LATCH or 2-bit LUTs
- One selectable continuous DFF/LATCH or 3-bit LUT
- Four selectable DFF/LATCH or 3-bit LUTs
- One selectable pipe delay or 3-bit LUT
- One selectable programmable function generator or 2-bit LUT
- Five 8-bit delays/counters or 3-bit LUTs
- Two 16-bit delays/counters or 4-bit LUTs
- Two deglitch filters with edge detectors
- Serial communications: I2C protocol compliant
- Pipe delay – 16 stage/3 output (part of combination function macrocell)
- Programmable delay
- Two oscillators (OSC)
- Configurable 25kHz or 2MHz
- 25MHz oscillator
- Power-On Reset (POR)
- Five Byte RAM + OTP user memory
- RAM memory space that is readable and writable via I2C
- User-defined initial values transferred from OTP
- Logic and mixed-signal circuits
- Highly versatile macrocells
- Read back protection (Read Lock)
- Power supply: 1.8V (± 5%) to 5.0V (± 10%) VDD
- Ambient operating temperature range: -40°C to +85°C
- RoHS-compliant/Halogen-free
- Available package: 14-pin STQFN: 2.0mm x 2.2mm x 0.55mm, 0.4mm pitch
Description
The SLG46540 is a small, low-power 4-bit I/O expander for I2C bus integrated with commonly used mixed-signal functions. The user creates a circuit design by programming the one-time non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46540. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 12 |
| Nominal VDD | 1.71 - 5.5 |
| ACMP Channels (#) | 3 |
| CNT/DLY (Max) (#) | 7 |
| LUTs (Max) (#) | 17 |
| D Flip-flops (DFFs) (#) | 8 |
| Pipe Delay | 16 stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | Conf. OSC, RC OSC |
| Interface | I2C |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| STQFN | 2.0 x 2.2 | 14 |
Applications
- Outdoors electronics
- Factory automation
- Servers and networking equipment
- Chargers
Applied Filters: