Overview
The GreenPAK™ Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in conjunction with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
Features
- USB 2.0 board power and communication
- DIP and socket adapters support
- Dual VDD ICs support
- Built-in current meter for both ICs' VDD sources
- USB-I2C bridge functionality
- 18 individually configurable test points (TP):
- Onboard LED state indication
- Pull-up, pull-down, GND, VDD, Hi-Z, VDD2
- Programmable software button
- Configurable dual-pin header for user schematic integration and signal monitoring (expansion connector)
- Four floating hooks for oscilloscope connection
Products in the Design













Sample & Buy
SLG4DVKLITE
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Logic Level Adapter Board
32-Pin to 20-Pin Adapter for GreenPAK SLG4688x
Training Adapter Board for SLG46826 Programmable Mixed-Signal IC
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
Applications
Videos & Training
Additional Videos
Support
Support Communities
- SLG4DVKLITE and SLG46880
When developing for the SLG46880, Go Configure 6.44 doesn't offer the SLG4DVKLITE as debugging platform. Is this a hardware limitation or will a future version Go Configure support that combination?
Aug 31, 2024 - SLG46108 programming
Hello all,I am completely new to GreenPAK and want to include a SLG46108V with AN-CM-318 on a custom PCB. How do I program the chip?Do I need to buy the SLG4DVKADV or are there cheaper options (like using a generic USB to serial adapter or some ...
Jul 15, 2024 - SLG46169V — OSC Trim Fail on GreenPAK Lite Development Board with custom in-system connector
Hello, I am experiencing a persistent "OSC Trim Fail" error when trying to emulate or program the SLG46169V using the GreenPAK Lite Development Board (SLG4DVKLITE) with a custom in-system programming connector. I have spent considerable time debugging and would like to share everything I have verified so far. Setup ...
Jun 26, 2026