Overview

Description

Collecting environmental data has become more and more important for building, industrial and home applications, as it helps maintain a clean atmosphere and minimizes exposure to toxic and dangerous gases. Good air quality is also very important in factories to ensure a safe production site. This gas sensor solution monitors the existence of these gases and connects the data to the cloud.

Renesas’ 32-bit RX130 MCU is connected to the sensor network by a smart Wi-Fi module to feed the data to a suitable gateway and then connects to the cloud.

Key Features:

  • Easy and fast to integrate
  • Fast productization due to existing cloud solutions with AWS and an RX MCU
  • Gas sensor with highest sensitivity to gases in the market

Applications: 

  • Factory automation
  • Building automation
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations