Skip to main content
Renesas Electronics Corporation

Dual-Needle Gauge

Overview

Description

The need for simultaneous monitoring of metrics in systems such as industrial machinery, medical monitors, HVAC systems, and more is critical for operators to gain quick visual insights. Advanced systems and dashboards with dual gauges enable real-time visualization, empowering operators to make informed decisions efficiently.

This dual-needle gauge system simplifies the display of multiple values, offering immediate visual representation of key metrics and data. With support for a wide input voltage range and compatibility with widely used industrial interfaces, this flexible system seamlessly integrates into various industrial applications to deliver precise analog gauge readings.

System Benefits:

  • Analog gauges provide a continuous, immediate, and easy-to-read visual representation.
  • Multi-functional components reduce BOM count while maintaining high performance.
  • The industry's most energy-efficient, low-power MCU ensures compatibility with a wide range of serial communication interfaces.
  • HVPAK combines mixed-signal logic and high-voltage H-bridge functionality, enabling the ability to drive the gauge's stepper motors at different PWM frequencies and duty cycles in a thermally efficient and compact IC.
  • RS-485/422 transceivers offer high EFT and ESD protection, ensuring reliable operation in noisy environments and over long distances.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS119: WEBRS-485RS-485RS-485Circle.39Circle.40Motor.41Sheet.42Sheet.43MMTransformer Inductor Coreless (Air conductor).44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Transformer Inductor Coreless (Air conductor).54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Line.64Line.65Connector Line.67Connector Line.68CircleCircle.36MotorSheet.10Sheet.11MMTransformer Inductor Coreless (Air conductor)Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21Transformer Inductor Coreless (Air conductor).22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31LineLine.34Connector LineConnector Line.38Bi-Axial Stepper MotorBi-Axial Stepper MotorBi-Axial Stepper MotorBi-directionalVertical Wire Bundle222Sheet.76Connector ArrowBi-directional.80Bi-directional.81Vertical Wire Bundle.82222Sheet.84RE/DERE/DERE/DE 5V5V5V5V/300mAmax5V/300mAmax5V/300mAmaxRS-232RS-232RS-232CAN PHYCAN PHYCAN PHYBi-directional.92Bi-directional.93Vertical Wire Bundle.94222Sheet.96Vertical Wire Bundle.97 222Sheet.99Connected signals arrow.100Connected signals arrow.101Connected signals arrow.1025V5V5VLine Arrow5V5V5VLine Arrow.108WS119WS119WS1197-80V7-80V7-80VPMODSheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128RectangleCircle.130Circle.131Line.132Line.134Connector Arrow.155Sheet.136RectangleCircle.130Circle.131Line.133Line.134Line Bi-directionalVertical Wire Bundle.138 222Sheet.145Line Bi-directional.142Line Bi-directional.143Sheet.148RectangleTrapezoidSheet.151Circle.163Circle.164Sheet.154Sheet.155Circle.164Circle.173Circle.174Circle.175Circle.176Sheet.161Circle.173Circle.174Circle.175Circle.176HVPAK2HVPAKHVPAKHVPAK1HVPAKHVPAKDC/DC Buck ConverterDC/DC Buck ConverterDC/DC Buck ConverterSheet.166MCUMCUMCUVDDVDDVDDGPIOGPIOGPIOUARTUARTUARTI2CI2CI2CUARTUARTUARTCANCANCANConnected signals arrow
Exiting Interactive Block Diagram