Skip to main content
Renesas Electronics Corporation

Resistive Sensor Platform with IO‑Link

Overview

Description

Sensors—such as strain gauges, RTDs, potentiometers, and more—require linearization and signal conditioning to enable accurate measurements and reduce computational complexity in MCUs. Due to a wide range of resistive sensors needed in a variety of application use cases, a scalable platform with the ability to interface with any resistive element enables easy and fast integration.

This sensor platform comprises a best-in-class sensor signal conditioner (SSC), ultra-low power processing, and an IO-Link interface to form a scalable system that can be easily integrated into various applications and use cases.

System Benefits​:

  • Optimized architecture with signal pre-processing on the SSC to reduce MCU load and provide additional headspace for other capabilities, such as HMI support, tare functionality, and more
  • High-performance, cost-effective, low-power µC system
  • Proven and robust IO-Link PHY that enables easy connection and system power for fast and easy integration and deployment

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
EU102: WEBLine.646Connector Line.471Diode - LEDSheet.482Sheet.483Sheet.484Sheet.485Sheet.486Darlington.651Sheet.488Darlington.254GroundSheet.491Sheet.492PowerPowerPowerConnector Line.494Diode - LED.495Sheet.496Sheet.497Sheet.498Sheet.499Sheet.500Darlington.651Sheet.502Darlington.254Ground.504Sheet.505Sheet.506EOCEOCEOCConnector LineConnector Line.444Connector Line.445Connector Line.447Connector ArrowPower CtrlPower CtrlPower CtrlSegment LCD Control GreenPAKSegment LCD Control GreenPAKSegment LCD ControlGreenPAKConnector Arrow.389Connector Arrow.3913.3V3.3V3.3VBi-directional.519Vertical Wire Bundle.520444Sheet.522Bi-directional.523Bi-directional.524Vertical Wire Bundle.525333Sheet.527Vertical Wire Bundle.528444Sheet.530Bi-directional.535Vertical Wire Bundle.536444Sheet.538Connector Line.541Diode - LED.542Sheet.543Sheet.544Sheet.545Sheet.546Sheet.547Darlington.651Sheet.549Darlington.254Ground.551Sheet.552Sheet.553MCU PowerMCU PowerMCU PowerSensor ElementSensor ElementSensor ElementStrain GaugeResistorResistor.99Resistor.100Resistor.101Sheet.632Sheet.633Sheet.634Sheet.635Sheet.636Sheet.637Sheet.638Connector 1.160.640LineConnector 1.160.642Line.643Connector 1.160.644Connector 1.160.645Bi-directionalIO-Link MasterIO-Link MasterIO-Link Master3.3V3.3V3.3VLine ArrowVertical Wire Bundle111111Sheet.747Line Arrow.749Bi-directional.794Horizontal Wire BundleCommunication Lines B.795222LCD/LED Segment DisplaySheet.802Sheet.803Sheet.804Sheet.805Sheet.806Sheet.807Sheet.808Sheet.809Sheet.810Sheet.811Sheet.812Sheet.813Sheet.814Sheet.815Sheet.816Sheet.817Sheet.818Sheet.819Sheet.820Sheet.821Sheet.822Sheet.823Sheet.824Sheet.825Sheet.826Sheet.827Sheet.828Sheet.829Sheet.830ONONONOFFOFFOFFSheet.833Sheet.834Sheet.835Sheet.836Sheet.837Sheet.838Sheet.839Sheet.840Connector 1.160EU102EU102EU102Sheet.843Sheet.788Circle.787Sheet.789Sheet.783Circle.754Circle.778Sheet.784Circle.754Circle.778Line Arrow.846Connector 1.160.847Sheet.848Sensor Signal ConditionerSensor Signal ConditionerSensor SignalConditionerVDDBVDDBVDDBINPINPINPVSSBVSSBVSSBINNINNINNI2CI2CI2CSheet.849IO-Link PHY with DC/DCIO-Link PHY with DC/DCIO-Link PHY with DC/DCSPISPISPIAUXAUXAUXCTRLCTRLCTRL3.3V Supply3.3V Supply3.3VSupplySheet.850MCUMCUMCUGPIOGPIOGPIOSPISPISPIUARTUARTUARTGPIOGPIOGPIOI2CI2CI2C
Exiting Interactive Block Diagram

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?