Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Smart Water Monitoring System

Overview

Description

This smart water monitoring system is designed for environments without Wi-Fi infrastructure. Using just two simple wires, it accurately detects humidity levels or water leakage and sends real-time alerts via LTE or NB-IoT using the MQTT protocol through a cloud-based MQTT broker (e.g., Adafruit, Amazon, or a customer-owned broker).

The system seamlessly integrates with and automatically controls shut-off valves, such as the smart water actuator, which subscribes to MQTT messages sent by the monitoring system. It operates in two modes:

  • Automatic watering mode: ideal for plant irrigation.
  • Automatic shut-off mode: activates in case of spills or significant water leakage.

This makes it perfect for remote, self-sustaining buildings and agricultural applications in isolated areas where Wi-Fi is unavailable but long-range connectivity (e.g., LTE) is present.

System Benefits:

  • Monitoring of autonomous, self-sustaining buildings and infrastructure.
  • Operates almost anywhere with LTE-M/NB-IoT network coverage.
  • Solar power/rechargeable battery enables self-contained operation.
  • Detects high/low moisture levels or water spillage.
  • Allows users to control water valves via the MQTT broker.
  • Fully compatible with the smart water actuator.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioConnector Line.1106Connector Line.1109Temp & Humidity SensorTemp. & Humidity SensorTemp. & Humidity Sensor Connector LineConnector Line.947Connector Line.948Connector Line.950Connector Line.963Sheet.1Sheet.2Sheet.3Sheet.4EU190EU190EU190Solar Cell VoltageSolar Cell VoltageSolar Cell VoltageCharging by either USB or Solar Energy HarvestingCharging by either USB or Solar Energy HarvestingCharging by either USB or Solar Energy Harvesting5V500mAmax5V 500mAmax5V500mAmax 3.3V3.3V3.3V1.8V-5.5V1.8V-5.5V1.8V-5.5VnCommunication Lines B.554nnnSheet.42Sheet.43Sheet.44Sheet.45Sheet.46LowBattLowBattLowBattMoistureMoistureMoistureWi-Fi / MQTT TxWi-Fi / MQTT TxWi-Fi / MQTT TxUserButtonUserButtonUserButtonLabel Text 10pt.2462ππMoisture ElectrodesMoisture ElectrodesMoistureElectrodes10µAsleep10µA sleep10µAsleep0.5µAsleep0.5µAsleep0.5µAsleepSheet.175Sheet.176Sheet.177Sheet.178Sheet.179Connector Arrow.563Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Sheet.187Connector Arrow.563Sheet.189Sheet.190BattMeasureBatt MeasureBatt Measure2Communication Lines B.554222 2222Sheet.242Detect USBDetect USBDetect USBMeasure SolarMeasure SolarMeasure Solar 22 222Solar DC/DC VoltageSolar DC/DC VoltageSolarDC/DCVoltage32.768kHz32.768kHz32.768kHz40MHz40MHz40MHzSheet.502Sheet.503Sheet.504Darlington.131Sheet.506Sheet.507Darlington.254Sheet.509Sheet.510Darlington.254Sheet.512Sheet.513Sheet.514Darlington.131Sheet.516Sheet.517Darlington.254Sheet.519Sheet.520Darlington.254Sheet.522Sheet.523Sheet.524Darlington.131Sheet.526Sheet.527Darlington.254Sheet.529Sheet.530Darlington.2542 .539 222Sheet.541 2Communication Lines B.554 222Solar CellSolar CellSolarCellUSB ConnectorUSB ConnectorUSB ConnectorMoisture Electrodes.604Sheet.605Sheet.606Sheet.607Sheet.608Sheet.609Connector Line.2799Connector Line.28013.8Vtyp3.8Vtyp3.8VtypPower SwitchPower SwitchPower Switch 3.3V3.3V3.3VMPPT ControlMPPT ControlMPPTControl5V5V5VMPPT 1.8V-5.5VMPPT 1.8V-5.5VMPPT 1.8V-5.5VIn1In1In1Connector Arrow.656Sheet.657Sheet.658Sheet.659Sheet.660Sheet.661Connector Line.662Sheet.805Communication Lines B.554nnnInInInOutOutOut??.814Line.758Line.759Sheet.817Sheet.818Sheet.819Sheet.820Sheet.821Charge Current ControlCharge Current ControlCharge Current ControlSheet.831Sheet.832Sheet.833ChargeChargeChargeConnector Line.867 InInInControlControlControl OutOutOutPmod Type 3A UARTPmod Type 3A UARTPmod Type 3A UARTP-FET SwitchP-FET SwitchP-FET SwitchConnector Arrow.883MQTT over LTE-M or NB-IoTMQTT over LTE-M or NB-IoTMQTT over LTE-Mor NB-IoTSignal.889Sheet.890Sheet.891Sheet.892Sheet.893Tablet.894Sheet.895Sheet.896Sheet.897Sheet.898Sheet.899Signal.900Sheet.901Sheet.902Sheet.903Sheet.904Connector Line.953Connector Line.954Connector Line.956Connector Line.957Connector Line.958Connector Line.961Connector Line.968Connector Arrow.970Connector 1.971Sheet.1001Sheet.1002Darlington.131Sheet.1005Sheet.1006Darlington.998Negative Power RailLine.758Line.759Sheet.999Sheet.987Sheet.988Darlington.131Sheet.1000Sheet.997Darlington.998Sheet.1043Sheet.1044Sheet.1045Darlington.131Sheet.1047Sheet.1048Darlington.254Sheet.1050Sheet.1051Darlington.254Line.759Connector 1Connector Line.1055Sheet.1065??.1056Line.758Line.759Sheet.1059Sheet.1060Sheet.1061Sheet.1062Sheet.1063Connector 1.1064Connector Line.1075Connector Line.1076Sheet.1078??.1066Line.758Line.759Sheet.1082Sheet.1083Sheet.1084Sheet.1085Sheet.1086Connector 1.1074Connector Arrow.1088Connector 1.1089Connector Line.1090Connector Arrow.1091Connector Line.1092I2CI2CI2CConnector ArrowConnector 1.1099Connector Line.1100Connector Arrow.1101Connector Line.1102Connector Line.1103Connector 1.1104Connector Line.1105Connector Arrow.1107Connector Line.1108Connector Line.1110Connector Arrow.1111Connector 1.1131Sheet.1132??.1056Line.758Line.759Sheet.1136Sheet.1137Sheet.1138Sheet.1139Sheet.1140Connector 1.1064Connector Line.1142Connector 1.1149Connector Line.1151Connector Arrow.1152Sheet.1154Connector Arrow.1155Connector Arrow.1156V ddVddVddConnector Line.1159Connector 1.1160Connector Line.1162Connector Line.1164Li-IonBattery Li-ion.810Sheet.811Sheet.812Li LonLI-IONLI-IONSheet.859Sheet.860Sheet.861Li-ion BatteryLi-ion BatteryLi-ionBattery+++---Connector Line.1167Connector 1.1168Connector double arrowConnector Line.1170Connector 1.1172Connector double arrow.1175Connector double arrow.1176Connector Line.1177Connector 1.1178Connector 1.1179Connector 1.1180Connector Line.1185Connector 1.11955V5V5V 2 222Sheet.1219 22 222Connector Line.122832-bit MCU 32-bit MCU32-bit MCU32-bitMCUGPIOGPIOGPIOADCADCADCGPIOGPIOGPIO ADCADCADC GPIOGPIOGPIOUSBUSBUSB GPIOGPIOGPIOI2CI2CI2C ADCADCADCGPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO UARTUARTUART GPIOGPIOGPIOHS OscHS Osc.HS Osc. RTCRTCRTCV ddVddVdd ADCADCADCLTE-M ModuleLTE-M ModuleLTE-M Module UARTUARTUART VddVddVddSIM CardSIM CardSIM CardLow Iq Buck-BoostLow IQ Buck/BoostLow IQ Buck/BoostLow IQBuck/Boost I2CI2CI2CI2C=18I2C=18I2C=18P-FET Switch P-FET SwitchP-FET SwitchP-FET SwitchCrtlCrtlCrtlBuck-BoostBuck/BoostBuck/BoostBuck/BoostLow IqLow IqLow IqLi-ion Battery ChargerLi-ion Battery ChargerLi-ion Battery ChargerSheet.1234P-FET SwitchP-FET SwitchP-FETSwitch CrtlCrtlCrtlSheet.1235Digital Poti 128stepDigital Poti 128stepDigital Poti 128stepI2CI2CI2CSheet.590Sheet.592Sheet.593Sheet.594Sheet.589Sheet.595Sheet.596Sheet.597Sheet.598Sheet.599
Exiting Interactive Block Diagram

Support