Overview
This IEEE 1588 Solution demonstrates clock synchronization up to less than 50ns between Master and Slave to reconstruct accurate synchronization signals for 5G networks.
IEEE 1588 is a precise time protocol (PTP) system used to synchronize clocks in computer networks. In local area networks, it can control the clock accuracy in the sub-microsecond range, making it suitable for measurement and control systems. With 5G coming, there are a large number of base stations and IoT devices that will require large-scale network synchronization. Renesas' 8A34002 synchronous timing device is designed for IEEE 1588 applications, and our clock recovery algorithms and precision timing devices reconstruct accurate synchronization signals for 5G networks.
Features
- High-performance MPU and precision timing clock IC
- Advanced clock recovery algorithms reconstruct accurate synchronization signals for the network
- Optimized power system
- Support telecom profiles (8275.1, 8265.1, etc.)
Applications
Wireless InfrastructureProducts in the Design
| 8A34002 | System Synchronizer for IEEE 1588 - Four Channels |
| DA9121 | Configurable, 10A Dual-Phase Sub-PMIC for High-Performance Mobile Processors and Memory |
| DA9122 | Configurable, Dual-Output 5A + 5A Sub-PMIC for High-Performance Mobile Processors and Memory |
| ISL80031A | 3A Synchronous Buck Converter in 2x2 DFN Package |
| iW1825 | 700V AccuSwitch™ AC/DC Digital Primary-Side Converter with Configurable Light Load Mode for Applications up to 25W |
| RAA211650 | 60V 5A Integrated Switching Regulator |
| RAA214020 | 5.5V 2A Ultra-Low Noise, High PSRR, LDO |
| RAA214250 | 20V, 500mA Linear Regulator |
| UPD720115 | USB 2.0 Hub Controller |
Getting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for CN268-IEEE1588POCZ
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.