Skip to main content
Renesas Electronics Corporation

USB Data Logger

Overview

Description

Data loggers are essential for efficiently recording, storing, and transferring data across various industries. From cold-chain monitoring in industrial applications to scientific research and environmental studies, capturing key metrics and transferring them to a computer is crucial for compliance and analysis.

This low-power, cost-effective USB data logger integrates an MCU with built-in USB Type‑C® functionality to deliver high accuracy, ease of use, and versatility. With onboard non-volatile storage and seamless USB Type‑C connectivity, the logger enables simple plug‑and‑play data transfer. Battery-powered for portability and long-term field operation, it is well-suited for a wide range of applications.

System Benefits:

  • Cost-effective USB MCU supports USB Full-Speed (FS) and Type-C detection, enabling seamless connection and sink operation (up to ~3A at 5V).
  • Highly integrated USB MCU with built-in RD termination and VBUS detection reduces external components, minimizing BOM costs.
  • Optimized low-power design extends battery life and improves power efficiency for long-term operation.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS093: WEBLineLine.237Sheet.1Sheet.2Sheet.3Sheet.4WS093WS093WS093Temperature SensorTemperature SensorTemperature SensorEEPROMEEPROMEEPROMUSB-C.182USB-CUSB-CUSB-CSheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Battery 2-CellSheet.131Sheet.132Sheet.133Sheet.134Line 1pt.1552Line 1pt.1608GroundSheet.138Sheet.139Line Bi-directionalLine Bi-directional.141Line Bi-directional.143Line Bi-directional.144Line ArrowFET n-channel.155FET n-channelSheet.157Sheet.158Sheet.159Sheet.160Sheet.161Sheet.162Sheet.163Resistor - Fixed.165Ground.169Sheet.170Sheet.171Bi-directionalBi-directional.176Bi-directional.183Bi-directional.184Bi-directional.188Bi-directional.191Sheet.207Sheet.201Circle.194Circle.195Circle.196Circle.197Circle.198HostHostHostSheet.208Sheet.199Circle.194Circle.195Circle.196Circle.197Circle.198Sheet.200Circle.188Circle.179Circle.180Circle.181Circle.182Connector ArrowLine.212Line.213Connected signals lineBi-directional.215Connected signals arrowConnector LineLine.218Connector Arrow.219Connected signals arrow.2203.3V3.3V3.3VFET n-channel.222FET n-channelSheet.224Sheet.225Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Resistor - Fixed.231Ground.232Sheet.233Sheet.234Line.235Line.236Connected signals line.238D+D+D+D-D-D-CC1CC1CC1CC2CC2CC2VBUSVBUSVBUSBattery ChargerBattery ChargerBattery ChargerSheet.245Circle.185Circle.186Circle.189Circle.190USB MCUUSB MCUUSB MCUI2CI2CI2CI2CI2CI2CI2CI2CI2CUSB FSUSB FSUSB FSGPIOGPIOGPIOUSB-VBUSUSB-VBUSUSB-VBUSGPIOGPIOGPIOUSB-CUSB-CUSB-C
Exiting Interactive Block Diagram