Skip to main content
Renesas Electronics Corporation

Scalable Medium-Graphics HMI Platform

Overview

Description

Human machine interface (HMI) architectures are evolving from simple buttons and indicators to responsive graphical displays that combine visual, tactile, audible, and connected interactions within compact embedded systems. Used across appliances, building controls, industrial equipment, and other embedded applications, these interfaces must deliver intuitive operation while balancing display performance, system integration, and cost.

This scalable medium-graphics HMI platform supports a range of integration and connectivity requirements through multiple architecture options, including:

  • Integrated-touch design uses the main MCU's embedded Capacitive Touch Sensing Unit (CTSU), eliminating the need for a dedicated touch controller and reducing component count.
  • External-touch design pairs a dedicated touch MCU with a wireless-enabled HMI controller, enabling Wi-Fi® and Bluetooth® Low Energy (LE) connectivity for connected HMI applications.

System Benefits:

  • Supports passive LCD and TFT LCD interfaces. The RA6M3 MCU includes an integrated Graphic LCD Controller (GLCDC) and optional external SDRAM support for TFT interfaces requiring additional graphics memory.
  • Offers multiple input methods, including capacitive touch keys, touch panels, rotary encoders, rotary selectors, and voice detection for intuitive user interaction.
  • Haptic feedback, audible alerts, and display backlight control provide clear tactile, audible, and visual feedback.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Medium-Graphic HMI with Integrated Touch

WS058-1Connector Line.1756Connector Arrow.1669Connector Arrow.1671Connector Arrow.1672Connector Arrow.1673Connector dotted arrow.1674Touch Key.1676Sheet.1677Sheet.1678Sheet.1679Sheet.1680Sheet.1681Sheet.1682Sheet.1683Sheet.1684Sheet.1685Rotary EncoderRotary EncoderRotary EncoderRotary SelectorRotary SelectorRotary SelectorConnector Arrow.1691Vertical Wire Bundle.1692222Sheet.1694Vertical Wire Bundle.1696nnnSheet.1698Touch KeysTouch KeysTouch KeysGraphic DisplayGraphic DisplayGraphic DisplayMotor.1710Sheet.1711MMMConnector Arrow.1713Backlight LED DriverBacklight LED DriverBacklight LED DriverFlashFlashFlashConnector Arrow.17343.3V3.3V3.3V*Available only with RA6M3 MCU*Available only with RA6M3 MCU*Available only with RA6M3 MCUConnector Line.1737SDRAMSDRAMSDRAMTouch PanelTouch PanelTouch PanelSpeaker.1749speaker_8_Sheet.1751Sheet.1752Sheet.1753Sheet.1754BuzzerBuzzerBuzzerConnector Arrow4.5-24V4.5-24V4.5-24VConnector Arrow.2013MicrophoneSheet.2314Sheet.2315Bi-directionalConnector Arrow.2318WS058-1WS058-1WS058-1MicrophoneMicrophoneMicrophoneLCD (TFT-LCD)Block.120TFT-LCDTFT-LCDTFT-LCDSheet.2368Sheet.2369Sheet.2370Sheet.2371Haptic DriverHaptic DriverHaptic DriverBuck RegulatorBuck RegulatorBuck RegulatorSheet.2372MCUMCUMCUUARTUARTUARTGPTGPTGPTADCADCADCCTSUCTSUCTSUPWMPWMPWMSPI/GLCDC*SPI/GLCDC*SPI/GLCDC*8/16-bit I/F*8/16-bit I/F*8/16-bit I/F*QSPIQSPIQSPIGPIO/I2CGPIO/I2CGPIO/I2CI2CI2CI2CPWMPWMPWMI2SI2SI2S
Exiting Interactive Block Diagram

Medium-Graphic HMI with External Touch

WS058-2Connector Line.1983Connector Line.1959Connector Arrow.1905Connector Arrow.1906Connector Arrow.1907Connector dotted arrow.1908Touch Key.1910Sheet.1911Sheet.1912Sheet.1913Sheet.1914Sheet.1915Sheet.1916Sheet.1917Sheet.1918Sheet.1919Rotary SelectorRotary SelectorRotary SelectorConnector Line.1922Connector Arrow.1925Vertical Wire Bundle.1926222Sheet.1928Touch KeysTouch KeysTouch KeysLCD (TFT-LCD).1935Block.120TFT-LCDTFT-LCDTFT-LCDSheet.1938Sheet.1939Sheet.1940Sheet.1941Graphic DisplayGraphic DisplayGraphic DisplayMotor.1944Sheet.1945MMMConnector Arrow.1947Backlight LED DriverBacklight LED DriverBacklight LED DriverConnector Line.1955Connector Arrow.1957Antenna.1960Sheet.1961Sheet.1962Sheet.1963Sheet.1964Sheet.1965FlashFlashFlashConnector Arrow.19683.3V3.3V3.3VTouch PanelTouch PanelTouch PanelBi-directional.1981Speaker.1984speaker_8_Sheet.1986Sheet.1987Sheet.1988Sheet.1989BuzzerBuzzerBuzzerConnector Arrow4.5-24V4.5-24V4.5-24VConnector Arrow.2013WS058-2WS058-2WS058-2MicrophoneMicrophoneMicrophoneMicrophoneSheet.2030Sheet.2031Rotary EncoderRotary EncoderRotary EncoderHaptic DriverHaptic DriverHaptic DriverBuck RegulatorBuck RegulatorBuck RegulatorSheet.2033Touch MCUTouch MCUTouch MCUCTSUCTSUCTSUGPTGPTGPTADCADCADCUART/I2CUART/I2CUART/I2CSheet.2034HMI MCUHMI MCUHMI MCUPWMPWMPWMPWMPWMPWMSPISPISPIUART/I2CUART/I2CUART/I2CQSPIQSPIQSPIPHYPHYPHYGPIO/I2CGPIO/I2CGPIO/I2CI2CI2CI2CUARTUARTUARTPDMPDMPDM
Exiting Interactive Block Diagram

Support