Skip to main content
Renesas Electronics Corporation

Smart Touch Panel

Overview

Description

The smart touch panel system features an ultra-low power MCU to manage a capacitive touch interface and display. It integrates an I2C air quality sensor (e.g., CO2 and TVOC), a humidity and temperature sensor, and a thermopile for non-contact temperature measurement. The MCU collects sensor data, processes it, and updates the UI on an LCD or TFT display. Optional Bluetooth Low Energy or Wi-Fi connectivity enables remote monitoring, while the system is powered through an AC input. Designed for efficiency, it supports low-power modes and provides real-time environmental feedback with user interaction through touch controls.

System Benefits:

  • Capacitive touch panel with an intuitive display allows easy interaction and quick access to environmental status and controls.
  • The MCU features a built-in segment LCD driver with support for three LCD driving voltage generation methods: external resistance division, capacitive split, and internal voltage boost, enabling compatibility with various segment LCD panels.
  • Integrated CO2, humidity, temperature, and thermopile sensors provide real-time, precise indoor air quality and thermal data for healthier environments.
  • Low current consumption of the MCU ensures energy savings without compromising performance.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebConnector Arrow.1437Connector Arrow.1436Connector Line.1379Air Quality SensorAir Quality SensorAir Quality Sensor 5V5V5VHumidity & Temperature SensorHumidity & Temperature SensorHumidity & Temperature SensorAC Power Source.1025.1333Sheet.1334Alternating CurrentDiode.1336Sheet.1337Sheet.1338Sheet.1339Capacitor Polaized.1340Sheet.1341Sheet.1342Sheet.1343Sheet.1344Ground - Earth.1345Sheet.1346Sheet.1347Sheet.1348Sheet.1349Connector Line.1350Connector Line.1351Connector Line.1352Connector Arrow.1353Connected signals arrow.1354Connector Arrow.1355Connected signals arrow.1357Connected signals arrow.1358Bi-directional.1359Connected signals arrow.1360Bi-directional.1362Connected signals arrow.1363Connected signals arrow.1364Diode - LED.1366Sheet.1367Sheet.1368Sheet.1369Sheet.1370Sheet.1371Darlington.651Sheet.1373Darlington.254Resistor - Fixed.1375Connector Line.1376Connector Line.1377Connector Line.1378Touch Key.1380Sheet.1381Sheet.1382Sheet.1383Sheet.1384Sheet.1385Sheet.1386Sheet.1387Sheet.1388Sheet.1389Speaker.1390speaker_8_Sheet.1392Sheet.1393Sheet.1394Sheet.1395LCD/LED Segment Display.1396Sheet.1397Sheet.1398Sheet.1399Sheet.1400Sheet.1401Sheet.1402Sheet.1403Sheet.1404Sheet.1405Sheet.1406Sheet.1407Sheet.1408Sheet.1409Sheet.1410Sheet.1411Sheet.1412Sheet.1413Sheet.1414Sheet.1415Sheet.1416Sheet.1417Sheet.1418Sheet.1419Sheet.1420Sheet.1421Sheet.1422Sheet.1423Sheet.1424Sheet.1425Sheet.1426ONONSheet.1427OFFOFFSheet.1428Sheet.1429Sheet.1430Sheet.1431Sheet.1432Sheet.1433Sheet.1434Sheet.1435Connector Arrow.1438BuzzerBuzzerBuzzer5V5V5V 3.3V3.3V3.3V5V5V5VVertical Wire Bundle.1447222Sheet.1449 5V5V5VVertical Wire Bundle.1451222Sheet.1453Vertical Wire Bundle.1454 222Sheet.145685~265VAC85~265VAC85~265VACProximity Button Capacitive Touch ElectrodeProximity Button Capacitive Touch ElectrodeProximity ButtonCapacitive Touch ElectrodeWS124WS124WS1245V5V5VConnector ArrowConnector 1.160AC/DCAC/DCAC/DCLDOLDOLDOLevel ShifterLevel ShifterLevel ShifterThermopileThermopileThermopileSheet.1464MCUMCUMCUI2CI2CI2CGPIOGPIOGPIOLCDCLCDCLCDCVDDVDDVDDGPIOGPIOGPIOCTSUCTSUCTSU
Exiting Interactive Block Diagram