Features
- 1GHz Arm Cortex-M85 and 250MHz Cortex-M33 cores
- 0.5/1MB MRAM
- 2MB SRAM including TCM and 64KB caches
- 32-bit PWM timer, high-resolution timer
- 16-bit A/D converter with 3 sample-and-hold circuits, 12-bit DAC
- High-speed comparator
- SCI (UART, Simple SPI, Simple I2C), SPI, Octal SPI, I2C, I3C, CAN FD
- Gigabit Ethernet, TSN switch, EtherCAT slave controller
- Delta-sigma modulator interface
- Renesas Security IP, TrustZone®, tamper protection
- Secure boot with immutable storage for first stage bootloader
- Safety functions
Description
The RA8T2 is an ASSP microcontroller (MCU) featuring a 1GHz Arm® Cortex®-M85 processor, engineered for industrial motor control applications that require high real-time performance and high-precision control. Built on the advanced 22nm ULL process, the RA8T2 is available in both single and dual-core options. The dual-core variant is embedded with a Cortex-M33 core to efficiently separate real-time processing from the other processing tasks to further enhance the system performance.
The RA8T2 ASSP MCU combines high-speed operation, large-capacity memory, a PWM timer for motor control, and analog functions – all on a single chip. A dual-channel Gigabit Ethernet controller with switch function and an optional EtherCAT® slave controller enables synchronous networks in industrial fields. The RA8T2 is available in three package types: BGA-224, 289, and HLQFP-176.
New: R7KA8T2LFLCAB#UC0
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M85 |
| Program Memory (KB) | 512, 1024, 5120, 9216 |
| RAM (KB) | 2048 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray) |
| Supply Voltage (V) | 1.62 - 3.6 |
| I/O Ports | 137, 142, 156, 199, 203, 215 |
| DRAM I/F | SDRAM |
| Temp. Range (°C) | Tj = -40 to +105, Tj = -40 to +125, Tj = 0 to +95 |
| Operating Freq (Max) (MHz) | 600, 800, 1000 |
| Ethernet speed | 10M/100M, 10M/100M/1G |
| EtherCat (ch) (#) | 0, 2 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 9, 10 |
| SPI (ch) | 2 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | Yes |
| PWM Output (pin#) | 28 |
| 32-Bit Timer (ch) | 16 |
| 16-Bit Timer (ch) (#) | 0 |
| Standby operable timer | No, Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 12, 30 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG, AES, CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone, Unique ID, TRNG, AES, CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone |
Application Block Diagrams
| Maglev Conveyor System Contactless maglev conveyor enables precise tracking, synchronized motion, and efficient power delivery for smart factories. | |
| DC Servo High-precision DC servo with responsive feedback and EtherCAT‑ready industrial motor control. | |
| Unmanned Aerial Vehicle (UAV) UAV system with AI vision, precision motor control, and smart battery management. | |
| Ki Wireless Power Transceiver System (Tx) High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging. |
Additional Applications
- Motor control
- AC drives
- AC servos
- Inverters
- Robotics
- Motion controllers
- Computer Numerical Control (CNC)
Applied Filters: