Skip to main content
Renesas Electronics Corporation

Features

  • 160MHz RXv3 core (6.01 CoreMark/MHz*), single-precision FPU
    • *Typical for RXv3 core
  • Wide operating voltage range: 2.7V to 5.5V
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Large-capacity memory: 1MB code flash, 128KB SRAM
  • 32KB data flash that can store data like an EEPROM
  • Diverse package lineup from 48 to 144 pins
  • Up to 110 general-purpose I/O ports
  • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
  • CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 160MHz PWM
    • 4 channels for 3-phase complementary switching, 2 channels for 5-phase complementary switching, 10 channels for single-phase complementary switching
    • 4-channel high-resolution PWM with timing adjustment down to 195ps (picoseconds)
  • 12-bit A/D converter x 3 units, 12-bit D/A converter x 2 channels
  • 6 channels of comparator
  • 6 channels of pseudo-differential PGA
  • Trusted Secure IP Lite enables high level of Root of Trust
  • AES and other encryption engines, key management, flash memory protection

Description

The RX66T group of microcontrollers is designed for motor control applications. The max. 160MHz RXv3 CPU core enables up to four inverters to be controlled simultaneously, with advanced security and safety functions for inverter control applications.

Parameters

AttributesValue
Main CPURXv3
Program Memory (KB)256, 512, 1024
RAM (KB)64, 128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 5.5
I/O Ports33, 48, 61, 78, 80, 81, 93, 119
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)160
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 ), ( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6, 7
SPI (ch)7, 8
I2C (#)7, 8
CAN (ch)1
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerYes
PWM Output (pin#)31, 38, 40, 48
32-Bit Timer (ch)10
16-Bit Timer (ch) (#)13
8-Bit Timer (ch)8
Standby operable timerNo
12-Bit A/D Converter (ch)8, 15, 19, 22, 30
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID, Unique ID, AES, MAC, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LFQFP12 x 12 x 1.7800.5
LFQFP14 x 14 x 1.71000.5
LFQFP20 x 20 x 1.71440.5
LQFP14 x 14 x 1.7800.65
LQFP20 x 20 x 1.71120.65

Application Block Diagrams

Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
Smart HVAC Control with Integrated Slave Actuator Block Diagram
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
3KW Off-Board Electric Vehicle Charger Block Diagram
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
Smart Solar Tracking and Cleaning System Block Diagram
Smart Solar Tracking and Cleaning System
Solar panel tracker boosts efficiency with optimized exposure, automated cleaning, and cloud connectivity.
Digital Power Conversion with Totem Pole Interleaved PFC Block Diagram
Digital Power Conversion with Totem Pole Interleaved PFC
High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters.
Functional safety network with safety drive system block diagram features two independent 32‑bit MCUs ensuring precise control and reliable emergency power cutoff in hazardous conditions.
Functional Safety Network with Safety Drive System
Dual safety MCUs enable precise motor control and reliable emergency power cutoff in factory environments.

Additional Applications

  • Industrial
  • Office automation
  • Home appliances

Applied Filters: