Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Absolute Maximum Ratings
    • Supply voltage Vcc: 24V
    • Junction temperature Tj: –40°C to +150°C
  • Electrical Characteristics
    • VREF output voltage Vref: 5.0V ± 1.5%
    • UVLO operation start voltage Vuvlh: 10.5V ± 0.7V
    • UVLO operation shutdown voltage Vuvll: 9.3V ± 0.5V
    • UVLO hysteresis voltage Hysuvl: 1.2V ± 0.5V
  • Package
    • Pb-free SOP-16
  • Functions
    • Boost converter control with critical conduction mode
    • Interleaving control
    • Soft start function for the reference voltage of Error Amp
    • Two-mode PFC output overvoltage protection
      • Mode 1: Dynamic OVP corresponding to a voltage rise by dynamic load change
      • Mode 2: Static OVP corresponding to overvoltage in stable
    • PFC output dynamic undervoltage protection (DUVP)
    • Feedback loop open/short detection
    • Master and Slave independence over-current-protection
    • 280μs restart timer
    • Slave ZCD signal open detection
    • Overcurrent ON/OFF timer protection for boost diode short

Description

The R2A20112A controls a boost converter to provide an active power factor correction. The R2A20112A adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. The interleaving function improves ripple current on the input or output capacitor by a 180-degree phase shift. Soft-star, the feedback loop short detection, two-mode overvoltage protection, overcurrent protection, overcurrent ON/OFF timer protection for boost diode short and slave ZCD open detection are built in the R2A20112A, and can constitute a power supply system of high reliability with few external parts.

Parameters

AttributesValue
UVLO Rising (V)10.5
UVLO Falling (V)9.3
Output Per Driver UGATE Source|Sink.003 | .002
Supply Current Icc (µA)4200
FunctionDUVP, ON/OFF Timer
RemarksCRM Interleaved PFC
Icc (Typical) (mA)4.2
Tstg (Min) (°C)-55
Tstg (Max) (°C)150

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SOP10 x 6 x 2.216

Application Block Diagrams

3KW Off-Board Electric Vehicle Charger Block Diagram
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
High-wattage AC/DC power adapter block diagram features an interleaving PFC control, ZVS controller, MOSFETs and passive components to adjust voltage, current, and wattage.
High-Wattage AC/DC Power Adapter
This AC/DC power adapter charger features PFC for stability, ZVS controller, and easy configuration.

Applied Filters: