Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for RX66T is the perfect starter kit for developers who are new to the RX66T (Code Flash 512KB, Pin Count 100-pin).

The kit includes an LCD display module and an on-chip debugging emulator. The integrated development environment is provided by Renesas Web, so you can start evaluating RX66T immediately after opening the box. Please use this product to experience the performance and functions of the RX66T.

Features

  • R5F566TEADFP: Code Flash 512KB, Pin Count 100-pin
  • R5F566TEEDFP: Supported Encrypt Function, Code Flash 512KB, Pin Count 100-pin
  • RX66T builds in Trusted Secure IP Lite. AES encryption function and robust key management can be evaluated (*).
  • Such as CAN, IIC and SCI the communication function can be evaluated.
  • Sample codes will be available in Renesas Web site. They make it easy to understand the coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7 (other than the listed OS is not supported)
  • The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.

Applications

Type Title Date
Manual - Development Tools PDF 503 KB 日本語
Manual - Development Tools PDF 576 KB 日本語
Manual - Development Tools PDF 1.02 MB 日本語
Application Note PDF 1.64 MB 日本語
The Firmware Updating Communications Module provides communication control functionality between microcontrollers in a primary MCU-secondary MCU system configuration. By using this module, firmware updates for the secondary MCU can be easily performed via the primary MCU. The communication protocol supports UART or 3-wire SPI.
Tool News - Release PDF 182 KB 日本語
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Tool News - Release PDF 284 KB 日本語
Application Note PDF 1.54 MB
AI-generated Summary: The RX66T Group Renesas Starter Kit provides sample code projects for CS+ and CC-RX development environments. Users can open the Tutorial project from the specified folder to access source code and dependent files organized by peripheral functions. Each project includes a main C source file and a description.txt explaining its functionality. The sample code supports peripheral initialization and is adaptable beyond the starter kit. The software license disclaims warranties and limits liability. The development environment was updated in revision 2.00, including IDE and compiler versions.
Application Note PDF 1.44 MB
AI-generated Summary: The document explains how to import and open sample code projects for the RX66T Group Renesas Starter Kit using e² studio for CC-RX. It guides users through selecting the Workbench, importing existing projects from an archive file, and exploring project files such as source code and documentation. Each sample project contains a main C source file with peripheral initialization examples, useful even without the hardware kit.
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
Manual - Hardware PDF 22.67 MB 日本語
The RX66T Group is a motor‑control‑focused 32‑bit MCU with an RXv3 core and high‑precision PWM timers, ideal for consumer and industrial equipment requiring fast and efficient control. Enhanced analog capabilities improve motor/inverter control accuracy and system performance. The RX66T hardware manual covers motor‑control timer sets, analog features, memory configuration, RXv3 processing performance, block diagrams, electrical characteristics, and operating conditions.
Tool News - Release PDF 210 KB 日本語
Tool News - Release PDF 236 KB 日本語
Tool News - Note PDF 219 KB 日本語
Application Note PDF 470 KB 日本語
AI-generated Summary: The document explains the operation and development of the System_Bootloader sample on the RX66T microcontroller platform. It guides users on bootloader implementation, hardware setup, and software integration using the Renesas Starter Kit for RX66T. It includes references to detailed manuals, tutorials, schematics, and application notes for comprehensive understanding and development support. The package for PCB design includes BOM, schematic, and Gerber files.
Tool News - Featured Tool PDF 323 KB 日本語
PCB Design Files
Log in to Download ZIP 681 KB 日本語
Tool News - Release PDF 531 KB 日本語
Manual - Software PDF 3.61 MB 日本語
Release Note PDF 227 KB
Manual - Development Tools PDF 2.13 MB 日本語
Manual - Development Tools PDF 822 KB 日本語
Manual - Development Tools PDF 2.20 MB 日本語
Manual - Development Tools PDF 897 KB 日本語
Manual - Development Tools PDF 106 KB
25 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Board Description File ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 967.70 MB
Software & Tools - Other
Log in to Download EXE 96.26 MB
Software & Tools - Other
Log in to Download ZIP 554 KB
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505]
Log in to Download ZIP 51.35 MB Compiler: CC-RX, GNURX Function: Application Example, Communication Interface, Driver or Library IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
Log in to Download ZIP 30.21 MB Compiler: CC-RX Function: Starter Kit IDE: CS+ for CC
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 29.81 MB Compiler: CC-RX Function: Starter Kit IDE: e2 studio
4 items
Part NumberStatusStockBudgetary Price (USD)DescriptionDebugger suppliedEncrypt Function
RTK50566T0S00000BEActiveIn Stock1u | $301.18Renesas Starter Kit for RX66T (Kit with CS+ & e² studio)E2 LiteNone
RTK50566T0S00010BEActiveIn Stock1u | $301.18Renesas Starter Kit for RX66T (Kit with CS+ & e² studio)E2 LiteSupport

News & Blog Posts

Support Communities

  1. Starter Kit Initial Operation Questions

    Hi~ I am using the RX66T starter kit. After writing the code according to the tutorial manual and entering debugging mode, I confirmed that it was operating normally. And when I removed the E2 emulator and turned on only 5V power, it did not work properly. What's the problem?

    May 16, 2024