Overview
The TPS-1 Low-Cost Solution Kit allows a simple and efficient PROFINET IRT device design using the market-proven TPS-1 PROFINET IRT device chip that combines easy integration, extraordinary robustness, and outstandingly low power dissipation. It provides a flexible evaluation environment that enables assessment of the TPS-1 device across a variety of host CPU configurations. Its modular board design allows users to easily validate I/O behavior and host communication interfaces before moving to full system integration. The kit includes a TPS-1 development board, passive adapter board, USB cable, Ethernet cable, and a CD-ROM. Evaluation using this solution kit requires PROFINET technology components. Please obtain if necessary.
Features
- Basic TPS-1 design for optimized cost
- Single 5V supply via USB (alternative ext. power supply connector)
- GPIOs, host CPU interface, and additional control signals (reset, watchdog, interrupt) available on standard multipoint connectors
- Easy connection to Renesas' microcontroller evaluation boards
Products in the Design
Sample & Buy
YCONNECT-IT-TPS-1L
Obsolete| Pb (Lead) Free: | No |
| RoHS Compliant: | _none |
| China RoHS Compliant: | _none |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.