Skip to main content
Renesas Electronics Corporation

Overview

The SLG4DVKINTRO GreenPAK™ Introduction Kit is an ideal starting point for customers beginning new development projects. This comprehensive kit includes the SLG4DVKADV GreenPAK Advanced Development Board and the SLG4SA-DIP Adapter, which is designed to work seamlessly with the development board. Additionally, the kit comes with a selection of DIP Proto Boards: two each of SLG46120V-DIP, SLG46721V-DIP, SLG46620V-DIP, SLG46537V-DIP, and SLG46826V-DIP, as well as one each of SLG47105V-DIP and SLG47004V-DIP. A USB cable is also included to support connectivity and ease of use during development.

Features

  • Includes the GreenPAK Advanced Development Board and SLG4SA-DIP Adapter
  • Includes various DIP-packaged GreenPAK devices for hands-on prototyping with customizable logic and analog components
  • Enables rapid prototyping and development of custom mixed-signal solutions

Products in the Design

Sample & Buy

Photo of what is included in the SLG4DVKINTRO GreenPAK Introduction Kit.

SLG4DVKINTRO

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $110.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK SLG46120 20-Pin DIP Prototyping Board

Provides a simple way to prototype mixed-signal designs using the SLG46120 GreenPAK device. Designed for fast breadboard-based experimentation.

GreenPAK SLG46537 (STQFN-20) 20-Pin DIP Prototyping Board

Supports breadboard prototyping with the SLG46537 GreenPAK device. Designed for early-stage validation of state-machine-based mixed-signal designs.

GreenPAK SLG46620 (STQFN-20) 20-Pin DIP Prototyping Board

Facilitates fast breadboard prototyping with the SLG46620 GreenPAK mixed-signal matrix. Designed for early functional validation.

GreenPAK SLG46721 20-Pin DIP Prototyping Board

Facilitates breadboard prototyping with the SLG46721 GreenPAK mixed-signal matrix. Designed for quick functional experimentation.

GreenPAK SLG46826 20-Pin DIP Prototyping Board

Support rapid breadboard prototyping of in-system programmable mixed-signal designs using the SLG46826 GreenPAK DIP board.

GreenPAK SLG47004 20-Pin DIP Prototyping Board

Prototype analog mixed-signal circuits quickly using the SLG47004 AnalogPAK device in a breadboard-friendly DIP format.

HVPAK SLG47105 20-Pin DIP Prototyping Board

Prototype high-voltage mixed-signal designs using the SLG47105 HVPAK device in a DIP form factor for breadboard testing.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK DIP Adapter for GreenPAK Advanced Development Board

SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.

Videos & Training

Support

Support Communities

  1. Advanced Development Board stops responding

    I have a new ADK board, H/W rev 1.3.1, F/W 3.4 supplied with the SLG4DVKINTRO. No updates appear to be available. I have a simple design for SLG46826V, created using Go Configure / GreenPAK Designer V6.44. Running on Win 10, 22H2. I ...

    Sep 2, 2024