Overview
Description
The smart terminal backup power system supports a wide input voltage range of 4.5V to 40V and an output of 1A to 20A. A supercapacitor can replace traditional batteries, which are prone to issues like electrolyte leakage, as a reliable backup power supply.
This system features a buck-boost controller that operates in buck, boost, or buck-boost mode with bidirectional CC/CV mode support, and can replace two-part solutions offered by competitors. The charge time is programmable, and the discharge time is optimized to fully utilize the stored energy. The buck-boost controller maximizes the use of capacitive energy, reducing costs and improving efficiency.
System Benefits:
- The buck-boost controller fully utilizes supercapacitor energy, even at voltages as low as 0.3V.
- Includes a voltage supervisor to monitor power status for reliable operation.
- Supports Nch Power MOSFETs for efficient drive and low heat generation, ensuring optimal performance.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
MOSFET
Products
MOSFET
Products
MOSFET
Products
MOSFET
Products
Buck-Boost Controller
Products
Voltage Supervisor
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.