Features
- CPU: RL78 core, Max. 48MHz, FAA core
- Voltage: 1.6V to 5.5V
- Package: 20-pin to 64-pin
- Memory: Program Flash: 64/128KB, SRAM 12KB, Data Flash 4KB
- Operating temperature range:​ up to 125°C
- Timer: 16-bit Timer (ch) x 12, Watchdog Timer (ch) x 1, 32-bit Interval Timer x 1 ch
- PWM: PWM Output x 14
- Analog function: 8/10/12-bit A/D Converter (ch) x 23, 8/10-bit D/A - Converter (ch) x 2~3, Comparator x 4, Programmable gain amplifier (PGA) x 1
- On-chip Oscillator Freq. (MHz):
- High-Speed: up to 64MHz
- Middle-Speed: up to 4MHz
- Low-speed: 32.768kHz
- Event link controller
- Others: RTC, Power-On Reset, Low Voltage Detection
- Packages: SSOP, LQFP, LFQFP, HWQFN, WFLGA
Description
The RL78/G24 microcontroller has the highest processing performance of the RL78 family of MCUs, with a CPU operating frequency up to 48 MHz and a flexible application accelerator (FAA). In addition, the enhanced analog functions and an abundance of timers make it a good fit for motor control, power supply, and lighting applications. The FAA is a co-processor dedicated to arithmetic operations, and can be operated independently of the CPU, delivering higher processing power.
A rich development environment is also provided for the RL78/G24, including an evaluation board (Fast Prototyping Board), where simply connecting a USB cable enables program writing/debugging without additional tools, and a kit specialized for initial evaluation of solutions for motors, power supplies, and lighting, and Smart Configurator, which facilitates design using GUI. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 64, 128 |
| Data Flash (KB) | 4 |
| RAM (KB) | 12 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 16, 20, 21, 26, 28, 36, 40, 44, 48, 58 |
| Temp. Range (°C) | -40 to +85, -40 to +105, -40 to +125 |
| Operating Freq (Max) (MHz) | 48 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 2, 3 |
| SPI (ch) | 2, 3, 4, 5, 6 |
| I2C (#) | 2, 4, 5, 6, 7 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 0, 1 |
| 16-Bit Timer (ch) (#) | 11, 12 |
| 12-Bit A/D Converter (ch) | 12, 13, 16, 19, 21, 23 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 1 |
| 8-Bit D/A Converter (ch) | 2 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID,TRNG |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| HWQFN | 4 x 4 x 0.8 | 24 | 0.5 |
| HWQFN | 5 x 5 x 0.8 | 32 | 0.5 |
| HWQFN | 6 x 6 x 0.8 | 40 | 0.5 |
| HWQFN | 7 x 7 x 0.8 | 48 | 0.5 |
| LFQFP | 7 x 7 x 1.7 | 48 | 0.5 |
| LFQFP | 10 x 10 x 1.7 | 64 | 0.5 |
| LQFP | 7 x 7 x 1.7 | 32 | 0.8 |
| LQFP | 10 x 10 x 1.6 | 44 | 0.8 |
| LQFP | 10 x 10 x 1.7 | 52 | 0.65 |
| LQFP | 12 x 12 x 1.6 | 64 | 0.65 |
| LSSOP | 6 x 4 x 1.45 | 20 | 0.65 |
| LSSOP | 9.85 x 6.1 x 1.4 | 30 | 0.65 |
| WFLGA | 3 x 3 x 0.76 | 25 | 0.5 |
Application Block Diagrams
|
|
High Efficiency Digital Power Supply
Innovative CrM PFC + LLC power supply delivers high efficiency and precise power management.
|
|
|
Cordless Leaf Blower
20V cordless leaf blower features adjustable speeds, a smart motor, a rechargeable battery, and a versatile design.
|
|
|
Cordless Vacuum Cleaner
BLDC motors power efficient, versatile tools from vacuums to fans, featuring smart control and long life.
|
|
|
Intelligent Lighting System for Building Automation
Intelligent lighting system with DALI-2 and customizable dimming for building automation.
|
|
|
Wi-Fi Connected Garage Door Controller
Wi-Fi garage door controller offers smartphone control in SoftAP mode and easy prototyping options.
|
|
|
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.
|
|
|
High-End Electric Fan with BLDC Control |
Additional Applications
- Motor Control
- Power Supply
- Lighting
- General Purpose
- Consumer Applications
- Home Appliances
- Industrial Automation
- Building Automation
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
This video introduces a library that enables the FAA to function as a sub-processor, performing high-speed arithmetic operations on the RL78/G24.
Chapter's Title
00:00 Opening
00:10 FAA overview
00:57 Digital Filter Library
01:16 FFT Library
01:34 SHA Library
01:54 How to download the FAA library
02:07 Application Note
Related Resources
This video introduces smart lighting solution for building automation. In this video, you will learn the trends in the lighting market, the demand for lighting design, and the values that Renesas lighting solution offers.
Visit the DALI Solutions page for more information.
This video introduces how to add the RL78 board platform released by Renesas Electronics
on GitHub to Arduino IDE version 2 and run sketches.
Chapters
00:00 Opening
00:30 Install the Arduino IDE
00:49 Install the tools
01:57 Write the sketch
02:17 COM port setting
02:43 Board setting
02:59 Compile, upload, LED blinking
Related Resources
Quick Start Guide page (GitHub)
This video demonstrates the process for creating a new FAA program project, including the necessary build option settings and debugger operations.
Chapter's Title
00:00 Opening
00:18 Operating Environment
00:32 Project Creation
00:43 Adding FAA Program
02:36 Build Tool Option Setting
03:07 Debug Tool Option Setting
03:51 FAA Program Debug
Related Resources
- Application Note: RL78/G24 Application Note
- Board/kits: RL78/G24 Fast Prototyping Board
- Development Tools: e² studio
- Product: RL78/G24
This video introduces the Flexible Application Accelerator (FAA) installed in the RL78/G24. The FAA is a 32-bit high-speed co-processor capable of executing operations in a single cycle.
Chapter's Title
00:00 FAA features
03:22 Library and Tool for FAA
03:48 Ending
Related Resources
This video demonstrates the basic functions of a smart lighting system and how the QE for Lighting & Power tool contributes to its development.
Chapter's Title
00:00 Opening
00:25 Introduce smart lighting system
01:24 Background of QE for Lighting & Power tool
01:57 4 operation steps of QE for Lighting & Power tool
02:27 Create a new solution
02:46 Configure with graphical user interface
03:03 Simulate and Evaluate power control parameters
03:34 Generate lighting system solution
03:53 QE for Lighting & Power tool contributions
Related Resources
Additional Videos
News & Blog Posts
Blog Post
Dec 18, 2023
|
Blog Post
Sep 27, 2023
|