Features
- 48MHz Arm Cortex-M23
- Up to 64kB Flash memory and 8kB SRAM
- 2kB Data Flash to store data as in EEPROM
- Scalable from 16-pin to 24-pin packages
- Wide operating voltage range of 1.6V to 5.5V
- Best-in-class Active/Standby power consumption in Arm Cortex-M23 microcontroller
- 12-bit ADC, temperature sensor
- 16-bit general PWM timer, 32-bit low power asynchronous general-purpose timer
- I3C bus interface
- SCI (UART, Simple SPI, Simple I2C)
- SPI interface
- Safety
- Security and encryption
- 125 °C operating temperature support
- Smallest package options (16-pin WLCSP, 20 and 24-pin HWQFN)
Description
The RA2E2 Group is RA Family’s entry-line single-chip microcontroller based on the 48-MHz Arm® Cortex®-M23 core with Renesas' innovative on-chip peripheral functions. RA2E2 Group offers ultra-low power operation and high-speed serial communication with the smallest package options of 20-pin and 24-pin QFN and 16-pin wafer-level CSP package, satisfying the needs of cost-sensitive and space-constrained applications. These RA2E2 Group microcontrollers enable extremely cost-effective designs for IoT sensor nodes, portable devices, industrial control, and any battery-operated application that requires developers to cut power consumption, cost, and space.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M23 |
| Program Memory (KB) | 16, 32, 64 |
| RAM (KB) | 8 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel, Tray |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 12, 16, 20 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta= -40 to +85, Ta=-40 to +105, Ta = -40 to +105, Ta= -40 to +125 |
| Operating Freq (Max) (MHz) | 48 |
| Ethernet speed | No |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 1 |
| SPI (ch) | 1 |
| I2C (#) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 10, 11, 12 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 6 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 4, 7, 8 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES(128/256) |
Application Block Diagrams
| Low-Cost DC Power Line Communication (PLC) Long-distance transmission design is cost-effective, utilizing Power Line Communication technology. | |
| DDR5 Gaming DIMM DDR5 DIMM implements the latest power and communication technology. | |
| Printer Control Panel with NFC Authentication Secure shared printing with NFC authentication ensures only authorized access to sensitive data. | |
| IO-Link Sensors This system enables smart sensor control via IO-Link communication. | |
| Smart Pen Smart pen records handwriting using IR LED, stores it digitally, and transfers via Bluetooth. |
Additional Applications
- General purpose
- IoT devices
- Industrial automation, industrial sensors
- Portable consumer devices
- Home appliances
- Building automation
- Medical and healthcare
- Wearable devices
Applied Filters: