Overview
The RL78/G24 Motor Control Evaluation Kit is a permanent magnet synchronous motor (brushless DC motor) control evaluation kit that is equipped with an RL78/G24 microcontroller and allows easy evaluation of motor control. Using the sample software available for download from the Renesas website, you can start evaluating motor control right away.
Included Kit Hardware
- Inverter Board (RTK0EMGPLVB00000BJ)
- RL78/G24 CPU Card (RTK0EMG240C00000BJ)
- Communication Board (RTK0EMXC90Z00000BJ)
- Permanent Magnet Synchronous Motor (TG-55L-KA)
- Various cables, screws, spacers
Features
- Equipped with 16-bit RL78/G24 microcontroller
- Control using Hall sensors and encoders of permanent magnet synchronous motors (brushless DC motors) or sensorless control by phase voltage or sensing current.
- Supports 1-, 2-, and 3-shunt current sensing
- Supports zero-crossing detection with built-in comparator
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Compatible with QE for Motor
- By swapping in a compatible CPU card, you can evaluate motor control with other MCUs.
Applications
Motor ControlProducts in the Design
| HIP2101 | 100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs |
| ISL85003 | Highly Efficient 3A Synchronous Buck Regulator |
| ISL8560 | DC/DC Power Switching Regulator |
| READ2302G | High Drivability & High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier |
| RJK0703DPP-A0 | Nch Power MOSFET 75V 70A 6.7mohm TO-220F |
Sample & Buy
Renesas Motor Control Evaluation Kit for RL78/G24 MCU Group
Add-on Hardware
CPU Card for Motor Control
Videos & Training
This video explains how the motor control solution for the RL78/G24 can be used to easily drive motors using sensorless vector control.
In Part two, we will begin by explaining how to design and adjust the parameters required for sensorless vector control with the RL78/G24. Next, we will outline the procedure for easily evaluating the validity of these parameters using the driving test function. After exporting the parameter information as header files and incorporating them into the sample program, we will introduce examples of motor control evaluation using the analyzer function of Renesas Motor Workbench.
Additional Videos
News & Blog Posts
Blog Post Apr 1, 2025 |