Overview
The RL78/G24 DC/DC LED Control Evaluation Board allows evaluation of DC/DC converter control and various communication standards, using the RL78/G24, which has the highest processing performance among the RL78 family MCUs and enhanced analog features for power control.
The board supports PMBus/SMBus, DALI-2, DMX512, and infrared communication protocols. Dimming evaluation by DALI-2, DMX512, and infrared data communication protocols is available using the RL78/G23 Lighting Communication Master Evaluation Board and GUI.
Features
- 16-bit microcontroller RL78/G24 (64-pin, 128KB ROM, 12KB RAM)
- Supports DC/DC converter control and communication functions
- Constant current control of LEDs using PWM output 16-bit timer KBn (n=0, 1, 2) for power supply Constant current control
- Supports 5 types of communication interfaces
DALI-2, DMX512, SMBus/PMBus, infrared, 3ch analog volume - Incorporates on-board debugging function
- Compatible with various RL78 development environments
Sample & Buy
RTK7RLG240P00000BJ
ActiveAdd-on Hardware
Intelligent Lighting System Development Kit
Videos & Training
This video introduces smart lighting solution for building automation. In this video, you will learn the trends in the lighting market, the demand for lighting design, and the values that Renesas lighting solution offers.
Visit the DALI Solutions page for more information.
Additional Videos
News & Blog Posts
Blog Post Dec 18, 2023 |