Skip to main content
Renesas Electronics Corporation

Overview

The Intelligent Lighting System Development Kit is designed for building automation. By utilizing the Digital Addressable Lighting Interface (DALI) communication standard to connect the controller and multiple lighting modules, you can effortlessly establish a highly functional lighting system. The DALI graphical user interface (GUI) application is provided to users for controlling the LED light. Features such as power control, fade setting, level setting, scene setting, light intensity, and device type settings can be configured using the GUI.

Features

  • Easily achieve high functionality with various sensors, dimming, and color adjustment functions.
  • Save energy by automatically turning off lights using a human sensor and controlling lighting based on external light using an illuminance sensor.
  • Enhance work efficiency by adjusting light and color according to user preference.
  • Equipped with a DALI-2 interface for centralized control of multiple light modules.
  • Features a noise-resistant capacitive touch key sensor, expanding the choice of panel surface materials and improving panel design.
  • The RL78/G24 MCU with enhanced power control function enables highly efficient lighting control with a minimal number of parts.

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(2) Labs Available for JP251-EVK

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RL78/G23 Lighting Communication Master Evaluation Board

Evaluate and control multiple lighting communication standards with a master board designed for testing DALI, DMX512, and infrared systems.

RL78/G24 DC/DC LED Control Evaluation Board

Evaluate DC/DC LED control and lighting communication protocols using an RL78/G24‑based power control platform.

Application Block Diagrams

Intelligent Lighting System for Building Automation Block Diagram
Intelligent Lighting System for Building Automation
Intelligent lighting system with DALI-2 and customizable dimming for building automation.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.