Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

QE for Lighting & Power is an assistance tool for smart lighting and digital power supply system solution development.
It seamlessly integrates with Renesas’ lighting system libraries, digital power software, reference solution programs, various compilers, and evaluation boards, enabling efficient development and validation of complete lighting control and power regulation solutions.
This product is available free of charge.

Features

  • DALI-2 Control Gear support, and GUI configuration of lighting control (DALI) parameters
  • Automatic generation of software for lighting control (DALI)
  • Guidance display to help develop lighting systems
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTaget Device (Note1)DetailsDownloadOperating Environment
QE for Lighting & PowerV2.0.0Apr 15, 2026RL78 FamilySee Release NoteDownloadOperating Environment

Notes

  1. For detailed support devices, refer to Target Devices

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 218.98 MB 日本語
1 item
Type Title Date
Release Note PDF 1.48 MB 日本語
QE for Lighting & Power is a QE (Quick and Effective) tool provided by Renesas for smart lighting and digital power supply system development. This V2.0.0 Release Note provides an overview of the functions, newly added features, supported environments, usage restrictions, and important notes for this version.
Tool News - Release PDF 434 KB 日本語
Flyer PDF 752 KB 日本語 , 简体中文
Tool News - Release PDF 220 KB 日本語
Release Note PDF 1.46 MB 日本語
Tool News - Release PDF 356 KB 日本語
Release Note PDF 1.08 MB 日本語
Tool News - Release PDF 270 KB 日本語
Release Note PDF 299 KB 日本語
9 items

Related Boards & Kits

News & Blog Posts

Features

Quickly develop software for use with DALI control gear

QE for Lighting & Power is easy to use. Just follow the workflow to create a sample project, make DALI settings, and generate source code, all through a simple GUI. After having compiled the source code, write your program to the evaluation board.

Image
Lighting & Power Workflow

Use the simple GUI to configure parameters for DALI-based lighting control

You can select the individual parameters and enter their values. 
If a value is incorrect, QE for Lighting & Power will show an error message.

Image
Lighting-2

QE for Lighting & Power supports the following items.
・DALI control gear libraries (compliant with IEC 62386-102)
・Particular requirements of IEC 62386-207 edition 1.0 (LED modules) for LED lighting
・Particular requirements of IEC 62386-209 edition 1.0 (color control) for production lighting
・Multiple types of LED dimming control (by the CPU or FAA)
・Combining different protocols for generating various sample applications
   IEC 62386-102 + IEC 62386-207
   IEC 62386-102 + IEC 62386-207 + IEC 62386-209

Image
Lighting-3_e.png

Simply click on GUI buttons for generating source code and writing to the evaluation board

・Click on GUI buttons to generate source code and compile it.
 QE for Lighting & Power supports the following compilers:
 Renesas CC-RL
 IAR
・Click on a GUI button to make the Renesas Flash Programmer write the program to the evaluation board.
   Connect your evaluation board to the PC according to the instructions provided by QE for Lighting & Power. You will immediately be able to run your program on the evaluation board.

Assist in Evaluating Power Control Parameters

・Easily leverage the power control simulator with simple, one-click operation from the intuitive GUI.
・Follow the guided workflow to fine-tune power control parameters in real time using the actual hardware.

Device / Evaluation Board – Supported Features List

Device / Evaluation BoardConfigure dimming protocol parameters with graphical UISimulate power control parameters without equipmentEvaluate power control parameters on the boardGenerate the source code using various compilersBuild and program the lighting system solution to the evaluation board
RL78/G24RL78/G24 DC/DC LED Control Evaluation Board

✔

✔

✔

✔

✔

RL78/G24 Interleaved PFC + LLC Board 400W

✔

✔

✔

✔

✔

Custom Board

✔

 

✔

✔

 
RL78/G22Custom Board

✔

 

✔

✔

 
RL78/G23Custom Board

✔

 

✔

✔

 
RL78/L23Custom Board

✔

 

✔

✔