Features
- Ultra-low standby power (<15mW)
- No audible noise
- Low quiescent current (<75μA)
- Output voltage as low as 3.3V
- Low EMI with frequency dithering
- 7 Ld SOIC package
- Programmable PFM allows optimization of COUT for various standby power requirements
- Protection features: Short-Circuit Protection (SCP), Overload Protection (OLP), Overvoltage Protection (OVP), open feedback protection, and Over-Temperature Protection (OTP).
Description
The RAA223010 is a universal input AC/DC switching buck regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering 10W output power. It supports output voltage as low as 3.3V.
The RAA223010 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency around 45kHz. PFM eliminates any potential noises while offering superior light-load efficiency and ultra-low power consumption (<15mW at no load). The efficiency is achieved up to 80%. The built-in frequency dithering further reduces the EMI noise spectrum.
The RAA223010 features input brownout protection that prevents input circuitry from overcurrent at low input voltage. The device also features hiccup protections for output fault conditions such as short-circuit, overload, overvoltage, and open feedback.
The RAA223010 is available in a small 7 Ld SOIC package.
Parameters
| Attributes | Value |
|---|---|
| Output Power Max (W) | 10 |
| Topology | Non-isolated buck | Isolated Flyback |
| AC Input Voltage (Min) (V) | 20 |
| AC Input Voltage (Max) (V) | 305 |
| DC Output Voltage (Min) (V) | 3.3 |
| DC Output Voltage (Max) (V) | 54 |
| Switching Frequency (KHz) | 45 - 45 |
| Control Type | Constant off-time PFM |
| RDS (ON) (Ohms) | 6.8 |
| ISW (Typical) (mA) | 810 |
| Temp. Range (°C) | -40 to +125°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOICN | 8.7 x 3.9 x 0.00 | 7 | 1.3 |
Application Block Diagrams
| Scalable Oven Platform Scalable oven platform enabling flexible HMI, connectivity, advanced cooking functions, and predictive maintenance across value to premium designs. | |
| Photovoltaic (PV) Arc Detection System Real-time PV arc detection system minimizes fire risks with fast, accurate fault identification. | |
| Energy-Efficient High-End Electric Fan Energy‑saving BLDC fan with precise speed control, quiet operation, and remote control. | |
| Kitchen Range Hood with 2D Touch Sensor Kitchen range hood with 2D touch control, enhanced sensing, and intuitive interaction. |
Additional Applications
- Home appliances
- Home automation, IoT, and sensors
- Metering and Industry control
- Bias power
Applied Filters: