IO-Link Enabled Sensor System
IO-Link is a point-to-point serial communication protocol standard used to communicate with sensors and/or actuators. It allows users to control and exchange three types of data – process data, service data and events.
The industry-leading RL78 microcontroller (MCU), best-in-class ZSC310xx sensor signal conditioners and ZIOL2401 IO-Link interface combine to make a complete solution that supports industrial automation trends, such as Industrial 4.0, Made-In-China 2025 and industrial internet of things (IIoT). Applications can include pressure sensing, level sensing, weight sensing, and a variety of other sensing functions.
Key Features
- Proven IO-Link PHY with ZIOL2401
- An MCU with low power current consumption and strong analog features suited for sensor applications
- Easy sensor signal conditioning with ZSC310xx
- Fast integration
Microcontroller
Product | Description | Featured Document | Ordering |
---|---|---|---|
RL78/G1A | General-purpose microcontrollers with built-in high-resolution A/D converter, suitable for measurement devices and sensor applications | RL78/G1A Hardware User's Manual | Select Specific Device |
Line Driver
Product | Description | Featured Document | Ordering |
---|---|---|---|
ZIOL2401 | Dual channel IO-Link HV line driver with integrated DC/DC converter | Datasheet | Buy/Sample |
Product | Description | Featured Document | Ordering |
---|---|---|---|
ZSC31010 | Resistive sensor signal conditioner with analog output | Datasheet | Buy/Sample |
ZSSC3122 | Low voltage capacitive sensor signal conditioner with digital output | Datasheet | Buy/Sample |
ZSSC3123 | Capacitive sensor signal conditioner with digital output | Datasheet | Buy/Sample |
ZSC31050 | Advanced differential sensor signal conditioner with multiple output options | Datasheet | Buy/Sample |
Product | Description | Featured Document | Ordering |
---|---|---|---|
HS3001 | Relative humidity sensor IC | Datasheet | Buy/Sample |