The smart lock is a rapidly growing trend in smart home appliances. Users can control smart locks by using fingerprints, Near Field Communication (NFC), capacitive touch, or low power Bluetooth® communication. With a low power design, NarrowBand-Internet of Things (NB-IoT) is also an option. As the RX130 MCU has integrated capacitive touch capabilities, it enables smaller board design and reduced cost. For advanced systems with more sophisticated fingerprint modules, an upgrade to the RX651 is an option for the algorithm design.
This solution can support Bluetooth communication with mobile or smart home routers. Additionally, the NB-IoT modem can directly support WLAN and directly send an alarm condition to the cloud.
Key Features:
- Highly integrated RX130 with built-in capacitive touch
- Low power design for extended battery life
- Shock sensor monitoring to alert for potential tampering and break-ins
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RX130 | Cost optimized high performance microcontroller with enhanced touch key function and 5V operation support | Datasheet | Select Specific Device |
RX651 | RXv2 core with up to 2MB Flash memory, high-integration, general purpose MCU | Datasheet | Select Specific Device |
LDO | |||
ISL9008A | Low noise, high PSRR LDO | Datasheet | Buy / Sample |
ISL80103 | High Performance 3A Linear Regulator | Datasheet | Buy / Sample |
OP Amp | |||
ISL28130 | Single Micropower, Low Drift, RRIO Operational Amplifier | Datasheet | Buy / Sample |