Skip to main content
Renesas Electronics Corporation

Digitally Controlled AC/DC LED Driver with PFC and DALI

Overview

Description

Digitally controlled AC/DC LED drivers are widely used in lighting and building automation systems, where energy efficiency, power factor correction, and networked control are essential for modern installations. These systems integrate power conversion, dimming, and communication capabilities to enable efficient LED operation, while supporting interoperability with centralized lighting control networks such as DALI.

This design integrates power factor correction (PFC) and DALI communication within a single controller, simplifying system architecture and reducing component count. It supports a range of configurations for different power levels and application requirements, enabling flexible LED driver implementations. A GaN-based power stage improves power conversion efficiency, while digital control enables precise power regulation and dimming. With support for both isolated and non-isolated architectures, the design provides a scalable and compact platform for energy-efficient, connected lighting systems.

System Benefits:

  • Single-chip integration of PFC control and DALI communication reduces system complexity and BOM cost by consolidating power control and communication functions into a unified architecture.
  • Digitally controlled PFC enables optimal operation across input and output conditions, achieving high-efficiency AC/DC conversion and improved power quality.
  • GaN-based power stage reduces switching losses, enables higher switching frequencies, and increases power density for more efficient, compact designs.
  • Flexible architecture supports both isolated and non-isolated LED driver implementations, addressing a wide range of power levels and application requirements.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Isolated LED Driver

WS190-1 (Isolated)Connector ArrowConnector Line.3093Line.3091Connector Line.3086Dotted LineConnector Line.1149Non-Renesas Component.1021Non-Renesas Component.1265Connector Arrow.2108Sheet.1Sheet.2Sheet.3Sheet.4Power BlockAC 100V ~ 200VAC 100V ~ 200VAC 100V ~ 200VTransformer .1047Connector Arrow.1056AC/DCAC/DCAC/DCSecondary RectifierSecondary RectifierSecondary Rectifier9V9V9VConnector Arrow.1068PFC PWMPFC PWMPFC PWMConnected signals arrow.1076Connector Arrow.1106Connector Arrow.1111DC 100VDC 100VDC 100VConnector Arrow.1118Capacitor Non-polarized .1120Sheet.1121Sheet.1122Sheet.1123Sheet.1124Connected signals line.1126Connected signals line.1127Capacitor Non-polarized .1128Sheet.1129Sheet.1130Sheet.1131Sheet.1132Connected signals line.1134Resistor - Fixed.1135Resistor - Fixed.1136Connected signals line.1137Connector Arrow.1138FB_PFCFB_PFCFB_PFCConnector Arrow.1143Connector Line.1144Connector Arrow.1156AC_ZCDAC_ZCDAC_ZCDPFC_ZCDPFC_ZCDPFC_ZCDConnector Arrow.1162IRIRIRConnector Arrow.1164Pre DriverPre DriverPre DriverDR_LEDDR_LEDDR_LEDConnector Arrow.1170O/S LEDO/S LEDO/S LEDConnector Line.1175Line Arrow.1176CSZCDCSZCDCSZCDLine Arrow.1178Line Bi-directional.1188Connector Arrow.1225IR Channel SwitchIR Channel SwitchIR Channel SwitchSheet.1234Sheet.1235Sheet.1236Sheet.1237Sheet.1238AC Power Source.1240Sheet.1241Alternating CurrentSheet.1243Sheet.1244Sheet.1245Bridge RectifierSheet.1247Sheet.1248Sheet.1249Sheet.1250Sheet.1251Sheet.1252Sheet.1253Sheet.1254Sheet.1255Sheet.1256Sheet.1257Sheet.1258Sheet.1259Sheet.1260Sheet.1261Sheet.1262Connector Line.1263Connector Line.1277Line.1282Resistor - Fixed.1293Resistor - Fixed.1294Connected signals line.1295Ground.1298Sheet.1299Sheet.1300Diode.92Sheet.1302Sheet.1303Sheet.1304Line.1306Resistor - Fixed.1307Resistor - Fixed.1308DALI InterfaceDALI InterfaceDALI InterfaceLine Arrow.1425Connector 1.160Connector 1.160.1430Connected signals line.1431Connected signals line.14329V9V9VWS190-1WS190-1WS190-1Transformer Inductor Coreless (Air conductor)Sheet.1984Sheet.1985Sheet.1986Sheet.1987Sheet.1988Sheet.1989Sheet.1990Sheet.1991Sheet.1992Diode.2009Sheet.2010Sheet.2011Sheet.2012Line.2014TransformerLine.841Inductor Air Core.509Sheet.2045Sheet.2046Sheet.2047Sheet.2048Sheet.2049Sheet.2050Sheet.2051Sheet.2052Sheet.2053Line.29Inductor Air Core.212Sheet.2056Sheet.2057Sheet.2058Sheet.2059Sheet.2060Sheet.2061Sheet.2062Sheet.2063Sheet.2064PFC PowerPFC PowerPFC PowerSub Power (Isolated)Sub Power (Isolated)Sub Power (Isolated)DC 150VDC 150VDC 150VDALI Bus Power (16V)DALI Bus Power (16V)DALI Bus Power (16V)Transformer Inductor Coreless (Air conductor).2094Sheet.2095Sheet.2096Sheet.2097Sheet.2098Sheet.2099Sheet.2100Sheet.2101Sheet.2102Sheet.2103Connector Arrow.2109Connector Arrow.2110Connector Arrow.2119Connector Arrow.2120USB SerialUSB SerialUSB SerialConnector 1.160.2129GroundSheet.2148Sheet.2149Connector Line.2183LEDLEDLEDConnector 1.160.2185Power Block.2187Connector Arrow.2188Connected signals arrow.2190Connector Arrow.2191VBUSVBUSVBUSLine Arrow.2194Line Arrow.2195Line Arrow.21965V5V5V Line.2209Connector Arrow.2210Connected signals line.2211Resistor - Fixed.2212Connected signals line.2213Line.2214Connector 1.160.2215Ground.2216Sheet.2217Sheet.2218Connector Line.2219Diode.1993Sheet.2839Sheet.2840Sheet.2841Transformer Inductor Coreless (Air conductor).1998Sheet.2843Sheet.2844Sheet.2845Sheet.2846Sheet.2847Sheet.2848Sheet.2849Sheet.2850Sheet.2851Line.2008Capacitor Non-polarized .2074Sheet.2854Sheet.2855Sheet.2856Sheet.2857Connected signals line.2079Line.2859Connector 1.160.2860Line ArrowLine Arrow.2863Line Arrow.2864USB-CUSBUSBUSBSheet.2867Sheet.2868Sheet.2869Sheet.2870Sheet.2871Sheet.2872Sheet.2873Sheet.2874Sheet.2875Sheet.2876Sheet.2877Sheet.2878Sheet.2879Line Bi-directional.2880D+D+D+D-D-D-TXDTXDTXDRXDRXDRXDConnected signals arrow.2886Connector 1.160.2887Connector Line.2888Line.2889Capacitor Non-polarized .2897Sheet.2898Sheet.2899Sheet.2900Sheet.2901Connected signals line.2902Connected signals line.2903Ground.2904Sheet.2905Sheet.2906Connector 1.2907Line.3087Connector Arrow.1065LDOLDOLDOConnector Line.3089Connector 1.3092LineConnector 1.160.3095Flyback PFCFlyback PFCFlyback PFCDotted Line.3206PhotocouplerPhotocouplerPhotocouplerSheet.3160Non-Renesas Component.1265TransformerLine.841Inductor Air Core.509Sheet.3165Sheet.3166Sheet.3167Sheet.3168Sheet.3169Sheet.3170Sheet.3171Sheet.3172Sheet.3173Line.29Inductor Air Core.212Sheet.3176Sheet.3177Sheet.3178Sheet.3179Sheet.3180Sheet.3181Sheet.3182Sheet.3183Sheet.3184TransformerPhotocouplerPhotocouplerPhotocouplerGate Driver CouplerGate Driver CouplerGate Driver Coupler5V5V5V DC/DC Peak Current ControlDC/DC Peak Current ControlDC/DC Peak Current ControlDotted Line.3205PhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerIsolation boundaryIsolation BoundaryIsolation BoundaryPhotocouplerPhotocouplerPhotocouplerDotted Line.3207Dotted Line.3208Dotted Line.3209Dotted Line.3210Dotted Line.3211Dotted Line.3212Connector 1.160.3230Sheet.3231MCUMCUMCUPWMPWMPWMCMPCMPCMPGPIOGPIOGPIOUART TxDUART TxDUARTTxDTAUTAUTAUADCADCADCINTPINTPINTPINTPINTPINTPCMPCMPCMPPWMPWMPWMDALI TxDDALI TxDDALI TxDDALI RxDDALI RxDDALI RxDUART RxDUART RxDUARTRxDSheet.3232GaN FETGaN FETGaN FETN-Channel Depletion MOSFETSheet.2131Sheet.2132Sheet.2133Sheet.2134Sheet.2135Sheet.2136Sheet.2137Sheet.2138Sheet.2139Sheet.2140Sheet.2141Sheet.2142Connect.50Sheet.2144Sheet.2145Sheet.2146Sheet.3233GaN FETGaN FETGaN FETN-Channel Depletion MOSFET.2163Sheet.2164Sheet.2165Sheet.2166Sheet.2167Sheet.2168Sheet.2169Sheet.2170Sheet.2171Sheet.2172Sheet.2173Sheet.2174Sheet.2175Connect.50Sheet.2177Sheet.2178Sheet.2179Line.1312Connector Line.2203
Exiting Interactive Block Diagram

Non-Isolated LED Driver

WS190-2Sheet.1Sheet.2Sheet.3Sheet.4Connector ArrowConnector Line.3093Line.3091Connector Line.3086Connector Line.1149Non-Renesas Component.1021Non-Renesas Component.1265Connector Arrow.2108Power BlockAC 100V ~ 200VAC 100V ~ 200VAC 100V ~ 200VTransformer .1047Connector Arrow.1056RectifierRectifierRectifier9V9V9VConnector Arrow.1068PFC PWMPFC PWMPFC PWMConnected signals arrow.1076Connector Arrow.1106Connector Arrow.1111DC 100VDC 100VDC 100VConnector Arrow.1118Capacitor Non-polarized .1120Sheet.29Sheet.30Sheet.31Sheet.32Connected signals line.1126Connected signals line.1127Capacitor Non-polarized .1128Sheet.36Sheet.37Sheet.38Sheet.39Connected signals line.1134Resistor - Fixed.1135Resistor - Fixed.1136Connected signals line.1137Connector Arrow.1138FB_PFCFB_PFCFB_PFCConnector Arrow.1143Connector Line.1144Connector Arrow.1156AC_ZCDAC_ZCDAC_ZCDPFC_ZCDPFC_ZCDPFC_ZCDConnector Arrow.1162IRIRIRConnector Arrow.1164Pre DriverPre DriverPre DriverDR_LEDDR_LEDDR_LEDConnector Arrow.1170O/S LEDO/S LEDO/S LEDConnector Line.1175Line Arrow.1176CSZCDCSZCDCSZCDLine Arrow.1178Line Bi-directional.1188Connector Arrow.1225IR Channel SwitchIR Channel SwitchIR Channel SwitchSheet.65Sheet.66Sheet.67Sheet.68Sheet.69AC Power Source.1240Sheet.71Alternating CurrentSheet.73Sheet.74Sheet.75Bridge RectifierSheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Connector Line.1263Connector Line.1277Line.1282Resistor - Fixed.1293Resistor - Fixed.1294Connected signals line.1295Ground.1298Sheet.100Sheet.101Diode.92Sheet.103Sheet.104Sheet.105Line.1306Resistor - Fixed.1307Resistor - Fixed.1308DALI InterfaceDALI InterfaceDALI InterfaceLine Arrow.1425Connector 1.160Connector 1.1430Connected signals line.1431Connected signals line.14329V9V9VWS190-2WS190-2WS190-2Transformer Inductor Coreless (Air conductor)Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Diode.2009Sheet.128Sheet.129Sheet.130Line.2014TransformerLine.841Inductor Air Core.509Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Line.29Inductor Air Core.212Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Sheet.154PFC PowerPFC PowerPFC PowerSub Power (Non-Isolated)Sub Power (Non-Isolated)Sub Power (Non-Isolated)DC 150VDC 150VDC 150VDALI Bus Power (16V)DALI Bus Power (16V)DALI Bus Power (16V)Transformer Inductor Coreless (Air conductor).2094Sheet.160Sheet.161Sheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Connector Arrow.2109Connector Arrow.2110Connector Arrow.2119Connector Arrow.2120USB SerialUSB SerialUSB SerialConnector 1.2129GroundSheet.176Sheet.177Connector Line.2183LEDLEDLEDConnector 1.2185Power Block.2187Connector Arrow.2188Connected signals arrow.2190Connector Arrow.2191VBUSVBUSVBUSLine Arrow.2194Line Arrow.2195Line Arrow.21965V5V5V Line.2209Connector Arrow.2210Connected signals line.2211Resistor - Fixed.2212Connected signals line.2213Line.2214Connector 1.2215Ground.2216Sheet.198Sheet.199Connector Line.2219Diode.1993Sheet.202Sheet.203Sheet.204Transformer Inductor Coreless (Air conductor).1998Sheet.206Sheet.207Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Line.2008Capacitor Non-polarized .2074Sheet.217Sheet.218Sheet.219Sheet.220Connected signals line.2079Line.2859Connector 1.2860Line ArrowLine Arrow.2863Line Arrow.2864USB-CUSBUSBUSBSheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Line Bi-directional.2880D+D+D+D-D-D-TXDTXDTXDRXDRXDRXDConnected signals arrow.2886Connector 1.2887Connector Line.2888Line.2889Capacitor Non-polarized .2897Sheet.252Sheet.253Sheet.254Sheet.255Connected signals line.2902Connected signals line.2903Ground.2904Sheet.259Sheet.260Connector 1.2907Line.3087Connector Arrow.1065LDOLDOLDOConnector Line.3089Connector 1.3092LineConnector 1.3095Flyback PFCFlyback PFCFlyback PFCDotted Line.3206PhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerGate Driver CouplerGate Driver CouplerGate Driver Coupler5V5V5V DC/DC Peak Current ControlDC/DC Peak Current ControlDC/DC Peak Current ControlDotted Line.3205PhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerDotted Line.3209Dotted Line.3210Dotted Line.3211Dotted Line.3212Connector 1.3230Sheet.314MCUMCUMCUPWMPWMPWMCMPCMPCMPGPIOGPIOGPIOUART TxDUART TxDUARTTxDTAUTAUTAUADCADCADCINTPINTPINTPINTPINTPINTPCMPCMPCMPPWMPWMPWMDALI TxDDALI TxDDALI TxDDALI RxDDALI RxDDALI RxDUART RxDUART RxDUARTRxDSheet.329GaN FETGaN FETGaN FETN-Channel Depletion MOSFETSheet.332Sheet.333Sheet.334Sheet.335Sheet.336Sheet.337Sheet.338Sheet.339Sheet.340Sheet.341Sheet.342Sheet.343Connect.50Sheet.345Sheet.346Sheet.347Sheet.348GaN FETGaN FETGaN FETN-Channel Depletion MOSFET.2163Sheet.351Sheet.352Sheet.353Sheet.354Sheet.355Sheet.356Sheet.357Sheet.358Sheet.359Sheet.360Sheet.361Sheet.362Connect.50Sheet.364Sheet.365Sheet.366Line.1312Connector Line.2203Connector Arrow.370AC/DCAC/DCAC/DC24V < 2A.3119Isolation BoundaryIsolation Boundary
Exiting Interactive Block Diagram