Skip to main content
Renesas Electronics Corporation

Features

  • 480MHz Arm® Cortex®-M85 with Helium™ MVE
  • 1MB - 2MB Flash memory and 1MB of SRAM including TCM
  • 32KB I/D Caches and 12KB Data Flash
  • Graphics LCD Controller with RGB and MIPI-DSI I/Fs
  • 2D Drawing Engine, 16-bit CEU Camera I/F
  • 32/16/8-bit external memory interfaces (CS/SDRAM)
  • ARMv8-M TrustZone® Security
  • Renesas Security IP (RSIP-E51A)
  • On-chip immutable ROM for First Stage Bootloader
  • xSPI compliant Octal SPI with XIP & DOTF
  • USB 2.0 HS and FS
  • 2ch of CAN-FD
  • Ethernet controller with DMA
  • 32-bit & 16-bit Timers, 32-bit Ultra-Low-Power Timer
  • 12-bit ADC and 12-bit DAC
  • High-Speed Analog Comparators
  • SCI (UART, Simple SPI, Simple I2C), SDHI, SSI
  • SPI/ I2C/I3C multi-master interface
  • Scalable from 176-pin to 224-pin packages

Description

The Renesas RA8D1 MCU group features the industry’s first 32-bit graphics-enabled microcontrollers (MCUs) based on the Arm® Cortex®-M85 (CM85) core, delivering breakthrough performance of over 3000 CoreMark points at 480MHz and superior graphics capabilities that enable high resolutions display and Vision AI applications. These are general-purpose MCU devices and address diverse high-performance and compute-intensive applications in Industrial Automation, Home Appliances, Smart Home, Consumer, Building/Home Automation, and Medical/Healthcare market segments.

The RA8D1 MCUs integrate the high-performance CM85 core with large memory, and a rich peripheral set including a high-resolution TFT-LCD controller with parallel RGB and MIPI-DSI interfaces, 2D drawing engine, 16-bit camera interface, and multiple external memory interfaces, optimized to address the needs of diverse graphics and Vision AI applications. These MCUs are available in 176 and 224-pin packages. Secure Element-like functionality is built-in with advanced cryptographic Security IP, immutable storage, a true secure boot, and tamper protection, for truly secure IoT.

The RA8D1 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.

Parameters

AttributesValue
Main CPUArm Cortex-M85
Program Memory (KB)1024, 2048
RAM (KB)1024
Carrier TypeFull Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.68 - 3.6
I/O Ports119, 128, 165, 174
DRAM I/FSDRAM
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)400, 480
Ethernet speed10M/100M
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6
SPI (ch)2
I2C (#)2
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)28
32-Bit Timer (ch)10
16-Bit Timer (ch) (#)6
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)24, 25
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES, ECC, RSA(4K), SHA224/SHA256, SHA384/SHA512, DOTF, FSBL, HMAC/GMAC/CMAC, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.472240.8
LQFP24 x 24 x 1.41760.5

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
Automatic Espresso Maker with Digital Controls
AI-powered espresso machine with a large touchscreen and smart cloud connectivity.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
High-end Ki wireless power receiver system with GUI block diagram features a TFT‑based capacitive touch interface, with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Receiver System (Rx)
High‑efficiency Ki receiver converting wireless power with integrated NFC to enable reliable, compact, cable‑free appliance operation.
Full HD display HMI platform block diagram leverages an MPU-based architecture with Full HD display, camera, audio, Ethernet, CAN, USB, and flexible HMI expansion interfaces.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Off-road GPS Guidance System Block Diagram
Off-road GPS Guidance System
High-accuracy GPS/GNSS system offers precise navigation for agricultural and industrial machinery.
High-End Controller for Predictive Maintenance Block Diagram
e-AI-Ready GUI Controller for Appliances and Industrial Systems
The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Additional Applications

  • Industrial Applications (Industrial HMI, Machine Vision)
  • Consumer (Video Doorbells, Exercise Equipment, Security Cameras, Appliances)
  • Smart Home and Building Automation (Thermostats, Security Panels, Home Hubs)
  • Office Automation (Printer Display, Barcode Scanner, QR Code Reader, Fingerprint Scanner)
  • Healthcare (Patient Monitors, BP Monitors, Imaging Equipment)
  • Vision AI Applications (People Detection, Image Classification, Object Detection)

Applied Filters: