Skip to main content
Renesas Electronics Corporation

Wi-Fi-Connected Switch Mode Power Supply (SMPS)

Overview

Description

Modern HVAC systems and white goods like refrigerators, washing machines, and ovens face increasing pressure to reduce AC/DC power consumption during standby. Energy regulations require standby currents of <5mW to qualify as zero standby power or ultra-low standby power, depending on the region. Devices left plugged in, even when inactive, can waste energy, raise utility costs, and fall short of eco-design compliance.

The Wi-Fi-connected switch mode power supply (SMPS) provides an energy-efficient platform for converting AC to DC power. It enables remote activation via Wi-Fi or Bluetooth® Low Energy (LE) while maintaining ultra-low or zero standby power consumption. The system is available in two variants, both featuring wireless connectivity and ultra-low standby power optimized for different use cases and application needs. Whether for zero-standby or cost-optimized systems, this SMPS architecture delivers scalable efficiency for next-generation smart home and IoT applications.

System Benefits:

  • Consolidated, regulatory-certified (FCC, IC, CE, etc.) connectivity system provides low-power Wi-Fi and Bluetooth LE functionality.
  • Zero Standby Power Wi-Fi SMPS System:
    • Leverages a primary and secondary power supply to achieve zero standby power (2.1mW), ideal for any device or appliance left continuously connected to the AC mains.
    • Features innovative gate driving and EMI reduction technologies for very low EMI while simultaneously minimizing external components.
  • Ultra-Low Standby Power Wi-Fi SMPS System:
    • Leverages a single, primary power supply in a fully isolated system without requiring the use of an optocoupler, reducing cost while retaining ultra-low standby power and energy efficiency.
    • Includes built-in protection against over-temperature, overvoltage, and overcurrent conditions.
    • Incorporates EZ-EMI® design techniques to easily meet global EMI specifications.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Zero Standby Power Wi-Fi SMPS

WS040-1: WEBAC Power Source.184Sheet.2Alternating CurrentBridge Rectifier.185Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Ground - EarthSheet.22Sheet.23Sheet.24Sheet.25CircleCircle.27Circle.28Circle.29Circle.30Connector LineConnector Line.32Connector Line.33Capacitor PolaizedSheet.35Sheet.36Sheet.37Sheet.38Ground - Earth.39Sheet.40Sheet.41Sheet.42Sheet.43Connector Line.44LineTransformer Inductor Coreless (Air conductor)Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Ground - Earth.57Sheet.58Sheet.59Sheet.60Sheet.61Connector Line.62Capacitor Non-polarizedSheet.66Sheet.67Sheet.68Sheet.69Transformer Inductor Coreless (Air conductor).74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Ground - Earth.92Sheet.93Sheet.94Sheet.95Sheet.96Connector Line.101Connector 1.160.102Line.104Connected signals lineConnector Line.107Transformer Inductor Coreless (Air conductor).108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Diode.118Sheet.119Sheet.120Sheet.121Connector Line.122Line.123Line.124Capacitor Non-polarized .136Sheet.137Sheet.138Sheet.139Sheet.140Ground - SignalSheet.142Sheet.143Sheet.144Sheet.145Sheet.146Connector Line.147Connector Line.148Connector 1.160.149IGBT Insulated Gate Bipolar Transistor 1Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Ground - Signal.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Connector Line.200Circle.201Resistor - Fixed.207Connector Line.208Resistor - Fixed.209Circle.211Circle.213Connector Line.214Diode - ZenerSheet.216Sheet.217Sheet.218Connector Line.219Connector Line.220Connected signals line.222100-230Vac100-230Vac100-230VacSheet.262N-Channel Depletion MOSFETSheet.225Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Connect.50Sheet.238Sheet.239Sheet.240Circle.259Circle.260Circle.261Connected signals line.263Connected signals line.264Vbus Normal mode: 12V Low power mode: OffVbus Normal mode: 12V Low power mode: OffVbusNormal mode: 12VLow power mode: OffConnector 1.160.267Vset Normal mode: 12V Low power mode: 4VVset Normal mode: 12V Low power mode: 4VVsetNormal mode: 12VLow power mode: 4VTo Main Power supply unit Relay on/off controlTo Main Power supply unit Relay on/off controlTo Main Power supply unitRelay on/off controlConnector 1.160.272Normal mode: On Low power mode: OffNormal mode: On Low power mode: OffNormal mode: OnLow power mode: OffHigh: Normal mode Low: Standby modeHigh: Normal mode Low: Standby modeHigh: Normal modeLow: Standby modeLine.276ModemSheet.279Sheet.280Remote ControlSheet.282Sheet.283Sheet.284Sheet.285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Connector Arrow.294Connector Arrow.295Connector 1.160.2963.3V3.3V3.3VConnector dotted lineWS040-1WS040-1WS040-1Capacitor Polaized.315Sheet.316Sheet.317Sheet.318Sheet.319Ground - Earth.320Sheet.321Sheet.322Sheet.323Sheet.324Line.325Line.326Connector 1.160.327Sheet.348N-Channel Depletion MOSFETSheet.329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Sheet.336Sheet.337Sheet.338Sheet.339Sheet.340Connect.50Sheet.342Sheet.343Sheet.344Circle.345Circle.346Circle.347Ground - Earth.349Sheet.350Sheet.351Sheet.352Sheet.353Connector Line.354Connector Line.355Connector Line.356Line.357Connector 1.160PhotocouplerPhotocouplerPhotocouplerConnector Arrow.360Connector Arrow.363Connector Line.364Line.365Connector 1.160.366Circle.367Circle.368Connected signals line.371Line ArrowConnector 1.160.373Sheet.387Line.383Line.384Rotated TriangleCircle.382Connector Arrow.388Connector Line.389Connector Line.390InputConnector ArrowConnector 1.393LDOLDOLDOSheet.394Circle.292Circle.293Wi-Fi/Bluetooth Low Energy ModuleWi-Fi/Bluetooth Low Energy ModuleWi-Fi/Bluetooth Low Energy ModuleSheet.310AntennaSheet.301Sheet.302Sheet.303Sheet.304Sheet.305Connector Line.306Line.308Connector 1.160.309Wi-Fi PHYWi-Fi PHYWi-Fi PHYBT5 PHYBT5 PHYBT5 PHYDotted LineAC/DC SecondaryAC/DC SecondaryAC/DC SecondaryAC/DC PrimaryAC/DC PrimaryAC/DC Primary
Exiting Interactive Block Diagram

Ultra-Low Standby Power Wi-Fi SMPS

WS040-2: WEBAC Power Source.184Sheet.2Alternating CurrentBridge Rectifier.185Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Ground - EarthSheet.22Sheet.23Sheet.24Sheet.25CircleCircle.27Circle.28Circle.29Circle.30Connector LineConnector Line.32Connector Line.33Capacitor PolaizedSheet.35Sheet.36Sheet.37Sheet.38Ground - Earth.39Sheet.40Sheet.41Sheet.42Sheet.43Connector Line.44LineTransformer Inductor Coreless (Air conductor)Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Ground - Earth.57Sheet.58Sheet.59Sheet.60Sheet.61Connector Line.62Circle.63Circle.64Capacitor Non-polarizedSheet.66Sheet.67Sheet.68Sheet.69Resistor - FixedResistor - Fixed.71Line.73Transformer Inductor Coreless (Air conductor).74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83DiodeSheet.85Sheet.86Sheet.87Line.89Connector 1.160Connector Line.91Ground - Earth.92Sheet.93Sheet.94Sheet.95Sheet.96Connector Line.97Connector Line.98Connector 1.160.99Line.100Connector Line.101Connector 1.160.102Connector 1.160.103Line.104Connector 1.160.105Connected signals lineConnector Line.107Transformer Inductor Coreless (Air conductor).108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Diode.118Sheet.119Sheet.120Sheet.121Connector Line.122Line.123Line.124Capacitor Non-polarized .136Sheet.137Sheet.138Sheet.139Sheet.140Ground - SignalSheet.142Sheet.143Sheet.144Sheet.145Sheet.146Connector Line.147Connector Line.148Connector 1.160.149Transformer Inductor Coreless (Air conductor).150Sheet.151Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157Sheet.158Sheet.159Diode.160Sheet.161Sheet.162Sheet.163Connector Line.164Capacitor Non-polarized .165Sheet.166Sheet.167Sheet.168Sheet.169Ground - Signal.170Sheet.171Sheet.172Sheet.173Sheet.174Sheet.175Connector Line.176Connector Line.177Connector 1.178LDOLDOLDOConnected signals arrowIGBT Insulated Gate Bipolar Transistor 1Sheet.182Sheet.183Sheet.184Sheet.185Sheet.186Ground - Signal.193Sheet.194Sheet.195Sheet.196Sheet.197Sheet.198Connector Line.200Circle.201Resistor - Fixed.202Connector Line.205Resistor - Fixed.207Connector Line.208Resistor - Fixed.209Circle.211Circle.213Connector Line.214Diode - ZenerSheet.216Sheet.217Sheet.218Connector Line.219Connector Line.220Connected signals line.222100-230Vac100-230Vac100-230VacSheet.262N-Channel Depletion MOSFETSheet.225Sheet.226Sheet.227Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Connect.50Sheet.238Sheet.239Sheet.240Circle.259Circle.260Circle.261Connected signals line.263Connected signals line.264Connector ArrowTo System Controller Vbus Normal mode: 12V Low power mode: OffTo System Controller Vbus Normal mode: 12V Low power mode: OffTo System ControllerVbusNormal mode: 12VLow power mode: OffConnector 1.160.2674V4V4V12V12V12VConnector Arrow.270To Main Power supply unit Relay on/off controlTo Main Power supply unit Relay on/off controlTo Main Power supply unitRelay on/off controlConnector 1.160.272Normal mode: On Standby mode: OffNormal mode: On Standby mode: OffNormal mode: OnStandby mode: OffHigh: Normal mode Low: Standby modeHigh: Normal mode Low: Standby modeHigh: Normal modeLow: Standby modeLine.275Line.276Connector 1.160.277ModemSheet.279Sheet.280Remote ControlSheet.282Sheet.283Sheet.284Sheet.285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Connector Arrow.294Connector Arrow.295Connector 1.160.2963.3V3.3V3.3VConnector dotted lineWS040-2WS040-2WS040-2Sheet.315Circle.292Circle.293Wi-Fi/Bluetooth Low Energy ModuleWi-Fi/Bluetooth Low Energy ModuleWi-Fi/Bluetooth Low Energy ModuleSheet.310AntennaSheet.301Sheet.302Sheet.303Sheet.304Sheet.305Connector Line.306Line.308Connector 1.160.309Wi-Fi PHYWi-Fi PHYWi-Fi PHYBT5 PHYBT5 PHYBT5 PHYDotted LineAC/DC PrimaryAC/DC PrimaryAC/DC Primary
Exiting Interactive Block Diagram