Skip to main content
Renesas Electronics Corporation

Wi-Fi-Connected Furnace Controller

Overview

Description

A furnace is a crucial piece of equipment in any home or building, as it heats air and distributes it via ductwork to maintain the desired temperature in a given space. As more households adopt smart home ecosystems, there is a growing demand for connected appliances—such as HVAC systems—that can be remotely controlled and monitored through smart devices. This enables energy efficiency and enhances the user experience by allowing heating schedules to be optimized and customized to individual preferences and use cases.

This system features a high-performance MCU with integrated A/D conversion, ensuring precise sensing and control. Built-in functional safety hardware allows the MCU to meet the IEC/UL 60730 safety standard, ensuring safe and reliable operation in residential environments. Additionally, efficient power management and Wi-Fi connectivity provide seamless remote monitoring and control, delivering smart, connected performance for modern HVAC systems.

System Benefits:

  • Highly integrated 32-bit MCU with 12-bit A/D conversion for improved precision and compact control.
  • Power and signal isolation enhances system safety and reliability, reduces electrical noise, and improves RS-485 signal integrity and noise immunity while enabling flexible power domains between communication and control logic.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
US076: WEBConnector Arrow.244Bi-directional.170Connector Arrow.184Connector Arrow.188Connector Arrow.192Circle.251Circle.247Sheet.232Dotted LineDotted Line.231Line Arrow.220Surge ProtectionSurge ProtectionSurge ProtectionPlugSheet.12Sheet.13Sheet.14Sheet.15LineConnector ArrowConnector LineTransformerLine.841Inductor Air Core.509Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Line.29Inductor Air Core.212Sheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Connector Line.85Connector Line.86Connector Line.89Sheet.130Circle.126Circle.127Sheet.134Bridge Rectifier.189Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59CircleCircle.84Circle.87Circle.88GroundSheet.94Sheet.95Connector Line.96Sheet.135Bridge Rectifier.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Circle.118Circle.119Circle.120Circle.121Ground.122Sheet.123Sheet.124Connector Line.125Connector Line.136Connector Line.137Connector Line.139Line.140Line.141EMI FilterEMI FilterEMI FilterConnector Arrow.151Wi-FiWi-FiWi-FiWi-FiLine ArrowConnector Arrow.181IgniterIgniterIgniterDraft Inducer & Blower Fan Motor SystemDraft Inducer & Blower Fan Motor SystemDraft Inducer & Blower Fan Motor SystemGas Valve RelayGas Valve RelayGas Valve RelayConnector Arrow.195Connector Arrow.198Connector Arrow.201Connector Arrow.204Bi-directional.207Line Arrow.210US076US076US076Line Arrow.219Connector Arrow.223Connector Arrow.224Connector Arrow.163Sheet.229DB9 ConnectorRectangleTrapezoidSheet.64Circle.163Circle.164Sheet.67Sheet.68Circle.164Circle.173Circle.174Circle.175Circle.176Sheet.74Circle.173Circle.174Circle.175Circle.176RS-485 BusRS-485 BusRS-485 Bus5V5V5V3.3V3.3V3.3VConnector 1.160CircleCircle.162Circle.221Circle.222Connector Arrow.245Connected signals arrow.249Connector Arrow.252Connected signals arrowLine Arrow.254Connector 1.160.255Safety Limit SwitchSafety Limit SwitchSafety Limit SwitchSPST NO SwitchSheet.174Sheet.175Sheet.176Sheet.177Sheet.178Sheet.179High Pressure SensorHigh Pressure SensorHigh Pressure SensorLow Pressure SensorLow Pressure SensorLow Pressure SensorFlame Roll-Out SwitchFlame Roll-Out SwitchFlame Roll-Out SwitchFlame SensorFlame SensorFlame SensorGas SensorGas SensorGas SensorCO SensorCO SensorCO SensorPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerLDOLDOLDOBuck RegulatorBuck RegulatorBuck RegulatorRS-485 TransceiverRS-485 TransceiverRS-485 Transceiver24VAC24VAC24VACSheet.256MCUMCUMCUUARTUARTUARTVDDVDDVDDSPISPISPI GPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIO GPIOGPIOGPIOGPIOGPIOGPIOADCADCADC
Exiting Interactive Block Diagram