Skip to main content
Renesas Electronics Corporation

Single Board Computer for Advanced HMI and Edge AI Applications

Overview

Description

Single board computers (SBCs) are essential tools for engineers and developers, offering a cost-effective and scalable platform to quickly design, test, and iterate on new products. With the growing demand for human machine interfaces (HMIs), Edge artificial intelligence (AI) processing, and smart connectivity in industries like industrial automation and smart buildings, SBCs with these capabilities are invaluable for driving innovation.

This compact, low-cost SBC for advanced HMI and Edge AI applications features a dual-core MPU and matching power management IC (PMIC), providing sufficient processing power to run graphical HMI and AI edge applications concurrently. Its rich set of wired interfaces, along with Wi-Fi®, Bluetooth® Low Energy (LE), and NFC connectivity, makes it flexible and adaptable for various industrial and smart building applications.

System Benefits​:

  • A powerful dual-core MPU with an integrated DRP-AI engine supports running graphical HMI and edge-based AI/ML from a single device, enhancing performance efficiency while reducing space and costs.
  • The matched PMIC and MPU reduce overall design complexity and system cost.
  • Dual Gigabit Ethernet, Wi-Fi, Bluetooth LE, and NFC provide versatile options for cloud connectivity and offloading.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4US157US157US157QSPIQSPIQSPIeMMCeMMCeMMCDDR4DDR4DDR4 Ethernet PHYEthernet PHYEthernet PHYUSB 2.0USB 2.0USB 2.0Audio CodecAudio CodecAudio CodecDSI to HDMI BridgeDSI to HDMI BridgeDSI to HDMI BridgeWi-Fi BluetoothWi-Fi BluetoothWi-Fi BluetoothLevel ShifterLevel ShifterLevel ShifterNFCNFCNFC Wi-Fi BluetoothWi-Fi BluetoothWi-Fi Bluetooth CAN TransceiverCAN TransceiverCAN TransceiverSheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Connector 1.155VCore (1.1V)VCore (1.1V)VCore (1.1V) D3.3V (3.3V)D3.3V (3.3V)D3.3V (3.3V)VTT (0.5*VDDQ)VTT (0.5*VDDQ)VTT (0.5*VDDQ)VDDQ (1.2V)VDDQ (1.2V)VDDQ (1.2V)5V5V5VUSB CUSB CUSB CD1.8 (1.8V)D1.8 (1.8V)D1.8 (1.8V)DDR VPP (2.5V)DDR VPP (2.5V)DDR VPP (2.5V)SD Card (1.8V/3.3V)SD Card (1.8V/3.3V)SD Card (1.8V/3.3V) SD Card (1.8V/3.3V)SD Card (1.8V/3.3V)SD Card (1.8V/3.3V)Ether0 Core (1.2V)Ether0 Core (1.2V)Ether0 Core (1.2V)VTTVTTVTTSheet.156Connector 1.155.157ClockClockClockSheet.160Connector 1.155.161Connector 1.155.162Connector 1.155.163Connector 1.155.164 5V5V5V 40 GPIO Connector40 GPIO Connector40 GPIO Connector D1.8 (1.8V)D1.8 (1.8V)D1.8 (1.8V) CAN ConnectorCAN ConnectorCAN Connector D3.3V (3.3V)D3.3V (3.3V)D3.3V (3.3V) uSD Card SlotuSD Card SlotuSD Card SlotSheet.171Connector 1.155.172Connector 1.155.173Connector 1.155.174Connector 1.155.175D3.3V (3.3V)D3.3V (3.3V)D3.3V (3.3V) HDMI ConnectorHDMI ConnectorHDMI Connector Camera ConnectorCamera ConnectorCamera ConnectorSSI ConnectorSSI ConnectorSSI Connector Audio JackAudio JackAudio Jack USB 2.0USB 2.0USB 2.0 USB 2.0USB 2.0USB 2.0 USB 2.0USB 2.0USB 2.0USB 2.0USB 2.0USB 2.0Ethernet ConnectorEthernet ConnectorEthernet ConnectorEther0 Core (1.2V)Ether0 Core (1.2V)Ether0 Core (1.2V)25 MHz, 3.3V25 MHz, 3.3V25 MHz, 3.3V 24MHz24MHz24MHz AudioAudioAudio AudioAudioAudio 5V5V5VHDMIHDMIHDMI AudioAudioAudioConnector 1.155.201Connector 1.155.202D1.8 (1.8V)D1.8 (1.8V)D1.8 (1.8V)D3.3V (3.3V)D3.3V (3.3V)D3.3V (3.3V) D3.3V(3.3V)D3.3V(3.3V)D3.3V(3.3V) D1.8 (1.8V)D1.8 (1.8V)D1.8 (1.8V)PMICRAA215300PMICPMICRTCRTCRTCI2CI2CI2CRESETRESETRESETMPURZ/V2LMPUMPUMMCMMCMMC SPISPISPI DBSCDBSCDBSC Ether MACEther MACEther MAC EXTALEXTALEXTALUSB 2.0USB 2.0USB 2.0 USB 2.0USB 2.0USB 2.0 SSISSISSI MIPI/CS12 ParallelMIPI/CS12 ParallelMIPI/CS12 Parallel MIPI/DSIMIPI/DSIMIPI/DSI SDHI*/USB UARTSDHI*/USB UARTSDHI*/USB UART CAN-FDCAN-FDCAN-FD I2C/UARTI2C/UARTI2C/UART I2CI2CI2C QSPIQSPIQSPI SDHISDHISDHI
https://labonthecloud.renesas.com/free-pass/Single-Board-Computer-Avnet-RZ-Board/59
Exiting Interactive Block Diagram

News & Blog Posts