Skip to main content
Renesas Electronics Corporation

HVAC Three-Level ANPC Inverter

Overview

Description

HVAC systems require efficient and reliable motor control to reduce energy consumption, acoustic noise, and electrical stress on motors while maintaining precise operation across varying loads. This three-level Active Neutral Point Clamped (ANPC) inverter provides a complete motor-drive architecture that converts an AC input into a split DC bus with positive (P), neutral point (NP), and negative (N) voltage rails. By dividing the DC bus voltage across two series-connected capacitors, the architecture limits the voltage applied to each inverter switch to half of the total DC bus voltage. The fundamental-frequency switches control the output polarity, while the carrier-frequency switches perform high-frequency PWM modulation. Together, they generate a three-level output waveform that can improve power-conversion efficiency, reduce motor stress and audible noise, and support the use of smaller filtering components in HVAC motor-drive systems.

System Benefits:

  • Each inverter switch handles half of the total DC bus voltage, enabling the use of lower-voltage, potentially more efficient switching devices.
  • The three-level output waveform helps reduce voltage stress, bearing wear, and audible motor noise.
  • Higher switching frequencies and a cleaner output waveform can reduce filtering requirements and support smaller inductors and other passive components.
  • Supports efficient, low-noise motor control in applications such as compressors, fans, pumps, and blowers.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebConnector ArrowLine Arrow.3422Line.3046Line.3045WWWVVVUUUMotorSheet.1838MMMLine Arrow.1028Line Arrow.1029Line Arrow.1030Line.1314Line.1315Line.2362NPNPNPAC Power Source.2614Sheet.2615Alternating CurrentLine.2634Line.2635Line.2636Line.2637Line.2638Line.2639Line.2640Line.2641Line.2647Capacitor Non-polarizedSheet.2649Sheet.2650Sheet.2651Sheet.2652Line.1011Line.1012Capacitor Non-polarized .2655Sheet.2656Sheet.2657Sheet.2658Sheet.2659Line.1019Line.3008Line.3010Line.3011Line.3012Line.3013Line Arrow.3014Line Arrow.3015Line Arrow.3016Line Arrow.3017Line.3027PPPNNNLineIIIMPMPMPMNMNMNLine.3047Line.3506Line.3507IGBT Insulated Gate Bipolar Transistor 2Sheet.3509Sheet.3510Sheet.3511Sheet.3512Sheet.3513Line.3363Line.3466Resistor - Fixed.3516Line.3517Line Arrow.3518SWSWSW200~400V200~400V200~400VS1_GS1_GS1_GS2_GS2_GS2_GS3_GS3_GS3_GS4_GS4_GS4_GS1_SS1_SS1_SS2_SS2_SS2_SS3_SS3_SS3_SS4_SS4_SS4_SGround - SignalSheet.3688Sheet.3689Sheet.3690Sheet.3691Sheet.3692Sheet.3749Sheet.3737Sheet.3502Sheet.3735Sheet.3706Sheet.3707Sheet.3738Sheet.3494Sheet.3736Sheet.3709Sheet.3710Sheet.3739Sheet.3740Sheet.3741Sheet.3742Sheet.3743Sheet.3744Sheet.3745Sheet.3746Sheet.3747Sheet.3748Current SensorCurrent SensorCurrent SensorUUUVVVWWWSheet.5349Line Arrow.4901Line Arrow.4902Sheet.12WWWVVVUUU666666666Line ArrowSWSWSWLine Arrow.3704III3.3V3.3V3.3VTransformer.4823Line.841Inductor Air Core.509Sheet.4826Sheet.4827Sheet.4828Sheet.4829Sheet.4830Sheet.4831Sheet.4832Sheet.4833Sheet.4834Line.29Inductor Air Core.212Sheet.4837Sheet.4838Sheet.4839Sheet.4840Sheet.4841Sheet.4842Sheet.4843Sheet.4844Sheet.4845Transformer Inductor Coreless (Air conductor).4847Sheet.4848Sheet.4849Sheet.4850Sheet.4851Sheet.4852Sheet.4853Sheet.4854Sheet.4855Sheet.4856Line.4857Line.4858Line.4859Line Arrow.4860Line Arrow.4861Resistor - Fixed.4862Resistor - Fixed.4863Line.4864Line.4865Line.4866Line.4867Capacitor Polaized.4868Sheet.4869Sheet.4870Sheet.4871Sheet.4872Line.4873Line.4874Line.4875Line.4876Line.4877Line.4878Line.4879Capacitor Polaized.4880Sheet.4881Sheet.4882Sheet.4883Sheet.4884Line.4885Line.4886NPNPNPNNNGround - Earth.4890Sheet.4891Sheet.4892Sheet.4893Sheet.4894Sheet.4895Sheet.4896Sheet.4897Sheet.4898Line.4903Line.4904Line.4905Line.4906UUUVVVWWWTransformer.4450Line.841Inductor Air Core.509Sheet.4453Sheet.4454Sheet.4455Sheet.4456Sheet.4457Sheet.4458Sheet.4459Sheet.4460Sheet.4461Line.29Inductor Air Core.212Sheet.4464Sheet.4465Sheet.4466Sheet.4467Sheet.4468Sheet.4469Sheet.4470Sheet.4471Sheet.4472Transformer Inductor Coreless (Air conductor).4474Sheet.4475Sheet.4476Sheet.4477Sheet.4478Sheet.4479Sheet.4480Sheet.4481Sheet.4482Sheet.4483Line.4484Line.4485Line.4486Line Arrow.4487Line Arrow.4488Resistor - Fixed.4489Resistor - Fixed.4490Line.4491Line.4492Line.4493Line.4494Capacitor Polaized.4495Sheet.4496Sheet.4497Sheet.4498Sheet.4499Line.4500Line.4501Line.4502Line.4503Line.4504Line.4505Line.4506Capacitor Polaized.4507Sheet.4508Sheet.4509Sheet.4510Sheet.4511Line.4512Line.4513S2_SS2_SS2_SPPPNPNPNPSheet.4518Sheet.4519Sheet.4520Line Arrow.3382Line Arrow.3383Line Arrow.3384Line Arrow.3385Line Arrow.3537S1_GS1_GS1_GS2_GS2_GS2_GPWM_S1PWM_S1PWM_S1PWM_S2PWM_S2PWM_S2Capacitor Non-polarized .4433Sheet.4434Sheet.4435Sheet.4436Sheet.4437Capacitor Non-polarized .4438Sheet.4439Sheet.4440Sheet.4441Sheet.4442DiodeSheet.4444Sheet.4445Sheet.4446Line Arrow.4447Line.4448Line.444912V_112V_112V_1Line.5350S1_SS1_SS1_SLine.5352S2_SS2_SS2_SLine.5366Line.5367Line Arrow.5368Line Arrow.5369Transformer.5372Line.841Inductor Air Core.509Sheet.5375Sheet.5376Sheet.5377Sheet.5378Sheet.5379Sheet.5380Sheet.5381Sheet.5382Sheet.5383Line.29Inductor Air Core.212Sheet.5386Sheet.5387Sheet.5388Sheet.5389Sheet.5390Sheet.5391Sheet.5392Sheet.5393Sheet.5394Transformer Inductor Coreless (Air conductor).5396Sheet.5397Sheet.5398Sheet.5399Sheet.5400Sheet.5401Sheet.5402Sheet.5403Sheet.5404Sheet.5405Line.5406Line.5407Line.5408Line Arrow.5409Line Arrow.5410Resistor - Fixed.5411Resistor - Fixed.5412Line.5413Line.5414Line.5415Line.5416Capacitor Polaized.5417Sheet.5418Sheet.5419Sheet.5420Sheet.5421Line.5422Line.5423Line.5424Line.5425Line.5426Line.5427Line.5428Capacitor Polaized.5429Sheet.5430Sheet.5431Sheet.5432Sheet.5433Line.5434Line.5435S4_SS4_SS4_SNPNPNPNNNSheet.5439Sheet.5440Sheet.5441Line Arrow.5444Line Arrow.5445Line Arrow.5446Line Arrow.5447Line Arrow.5448S3_GS3_GS3_GS4_GS4_GS4_GPWM_S3PWM_S3PWM_S3PWM_S4PWM_S4PWM_S4Capacitor Non-polarized .5453Sheet.5454Sheet.5455Sheet.5456Sheet.5457Capacitor Non-polarized .5458Sheet.5459Sheet.5460Sheet.5461Sheet.5462Diode.5463Sheet.5464Sheet.5465Sheet.5466Line Arrow.5467Line.5468Line.546912V_212V_212V_2Line.5471S3_SS3_SS3_SLine.5473S4_SS4_SS4_SLine.5475Line.5476Line Arrow.5477Line Arrow.5478Transformer.5480Line.841Inductor Air Core.509Sheet.5483Sheet.5484Sheet.5485Sheet.5486Sheet.5487Sheet.5488Sheet.5489Sheet.5490Sheet.5491Line.29Inductor Air Core.212Sheet.5494Sheet.5495Sheet.5496Sheet.5497Sheet.5498Sheet.5499Sheet.5500Sheet.5501Sheet.5502Transformer Inductor Coreless (Air conductor).5504Sheet.5505Sheet.5506Sheet.5507Sheet.5508Sheet.5509Sheet.5510Sheet.5511Sheet.5512Sheet.5513Line.5514Line.5515Line.5516Line Arrow.5517Line Arrow.5518Resistor - Fixed.5519Resistor - Fixed.5520Line.5521Line.5522Line.5523Line.5524Capacitor Polaized.5525Sheet.5526Sheet.5527Sheet.5528Sheet.5529Line.5530Line.5531Line.5532Line.5533Line.5534Line.5535Line.5536Capacitor Polaized.5537Sheet.5538Sheet.5539Sheet.5540Sheet.5541Line.5542Line.5543S6_SS6_SS6_SMPMPMPMNMNMNSheet.5547Sheet.5548Sheet.5549Line Arrow.5552Line Arrow.5553Line Arrow.5554Line Arrow.5555Line Arrow.5556S5_GS5_GS5_GS6_GS6_GS6_GPWM_S5PWM_S5PWM_S5PWM_S6PWM_S6PWM_S6Capacitor Non-polarized .5561Sheet.5562Sheet.5563Sheet.5564Sheet.5565Capacitor Non-polarized .5566Sheet.5567Sheet.5568Sheet.5569Sheet.5570Diode.5571Sheet.5572Sheet.5573Sheet.5574Line Arrow.5575Line.5576Line.557712V_312V_312V_3Line.5579S5_SS5_SS5_SLine.5581S6_SS6_SS6_SLine.5583Line.5584Line Arrow.5585Line Arrow.5586Sheet.5589Sheet.5590Sheet.5591WS217WS217WS217Buck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorBuck RegulatorPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerPhotocouplerSheet.5595MCUMCUMCUPWMPWMPWMPWMPWMPWMADCADCADCSheet.5596GaN FETGaN FETGaN FETLine.1002Line.1003Line.1004Line.1005Line.1020Line.1021Sheet.1896Sheet.1897Sheet.1898Sheet.1899Sheet.1900Sheet.1901Sheet.1902Sheet.1903Sheet.1904Sheet.1905Sheet.1906Sheet.1907Connect.50Sheet.1909Sheet.1910Sheet.1911N-Channel Depletion MOSFET.1912Sheet.1913Sheet.1914Sheet.1915Sheet.1916Sheet.1917Sheet.1918Sheet.1919Sheet.1920Sheet.1921Sheet.1922Sheet.1923Sheet.1924Connect.50Sheet.1926Sheet.1927Sheet.1928N-Channel Depletion MOSFET.1929Sheet.1930Sheet.1931Sheet.1932Sheet.1933Sheet.1934Sheet.1935Sheet.1936Sheet.1937Sheet.1938Sheet.1939Sheet.1940Sheet.1941Connect.50Sheet.1943Sheet.1944Sheet.1945N-Channel Depletion MOSFET.1946Sheet.1947Sheet.1948Sheet.1949Sheet.1950Sheet.1951Sheet.1952Sheet.1953Sheet.1954Sheet.1955Sheet.1956Sheet.1957Sheet.1958Connect.50Sheet.1960Sheet.1961Sheet.1962N-Channel Depletion MOSFET.1980Sheet.1981Sheet.1982Sheet.1983Sheet.1984Sheet.1985Sheet.1986Sheet.1987Sheet.1988Sheet.1989Sheet.1990Sheet.1991Sheet.1992Connect.50Sheet.1994Sheet.1995Sheet.1996Line Arrow.3018N-Channel Depletion MOSFET.1997Sheet.1998Sheet.1999Sheet.2000Sheet.2001Sheet.2002Sheet.2003Sheet.2004Sheet.2005Sheet.2006Sheet.2007Sheet.2008Sheet.2009Connect.50Sheet.2011Sheet.2012Sheet.2013Line Arrow.3019S1S1S1S2S2S2S3S3S3S4S4S4S5S5S5S6S6S6Line.3113Line.3115Line.3117Line.3119Line.3123Line.3124Line.3125Line.3126Line.3127S6_GS6_GS6_GS5_GS5_GS5_GS6_SS6_SS6_SS5_SS5_SS5_SLine.4920Carrier-freq. (PWM)Carrier-freq. (PWM)Carrier-freq. (PWM)Fundamental-freq. (Polarity Control)Fundamental-freq. (Polarity Control)Fundamental-freq. (Polarity Control)Line.3114Line.3116Line.3118Line.3120Line.4918Line.4921Line.2370Line.1027
Exiting Interactive Block Diagram