Overview
Description
Designed for retrofit smart lighting applications, this two-wire smart dimmer switch operates without a neutral connection, simplifying installation in existing mains-powered LED lighting systems. Direct Wi-Fi® 6 connectivity enables seamless integration with smart home ecosystems, providing intuitive smartphone control, remote access, automation, and cloud-connected services without an additional gateway. An efficient power architecture minimizes standby power consumption, while a compact parallel snubber circuit helps prevent LED flicker and supports reliable dimming. By combining intelligent connectivity, energy-efficient operation, and simplified installation, the design supports the growing demand for secure, connected, and scalable residential and commercial smart home environments.
System Benefits:
- Simplifies installation with a two-wire design that requires no neutral connection
- Supports resistive, capacitive, and inductive loads
- Supports leading-edge and trailing-edge phase-cut dimming
- Enables direct Wi-Fi 6 connectivity for smart devices and cloud access
- Optimizes power efficiency with DTIM and TWT support
- Scales power capability through MOSFET selection
- Reduces energy loss with a high-efficiency GaN FET-based power architecture