Skip to main content
Renesas Electronics Corporation

Capacitive Touch Remote Controller

Overview

Description

Slim, minimalist designs without physical buttons are increasingly appealing in consumer electronics and smart home applications. As households adopt more connected devices, an interoperable controller that can manage smart lights, TVs, sound systems, and more becomes essential.

This capacitive touch remote offers customizable gestures, swipes, and controls, consolidating multiple functions into one intuitive device. Its button-free design reduces mechanical points of failure, simplifies cleaning, and delivers versatile input through touchpads, sliders, and virtual buttons.

System Benefits:

  • Low-power system design extends battery life and usage time with energy-efficient components.
  • Consolidated BOM minimizes external components (e.g., clocks, level shifters, regulators), enabling a compact form factor.
  • Capacitive touch MCU supports flexible gesture inputs, including wheels, buttons, sliders, and swipes.
  • Certified Bluetooth® Low Energy (LE) modules ensure reliable connectivity and compliance with Bluetooth 5.1 and 5.3 standards.
  • Optional haptics driver adds tactile feedback for a more intuitive and engaging user experience.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS153: WEBBi-directionalVertical Wire Bundle222Sheet.12Line Arrow3.3V3.3V3.3VBattery 1-CellSheet.16Sheet.17Line 1pt.1552Line 1pt.1583Battery 1-Cell.20Sheet.21Sheet.22Line 1pt.1552Line 1pt.1583GroundSheet.26Sheet.27LineConnector LineAA Battery x2 3V/500mAAA Battery x2 3V/500mAAA Battery x23V/500mAAntennaSheet.34Sheet.35Sheet.36Sheet.37Sheet.38Connector Line.39Bi-directional.40Capacitive Touch PanelCapacitive Touch PanelCapacitive Touch PanelHaptics TouchSheet.44Sheet.45Sheet.46Sheet.47Touch KeySheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.65Sheet.66BluetoothTouch Button x6Touch Button x6Touch Button x6Touch Gesture PadTouch Gesture PadTouch Gesture PadTouch Slider PadTouch Slider PadTouch Slider PadLine Bi-directionalLine Bi-directional.79Line Bi-directional.81WS153WS153WS153Bluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyBuck-BoostBuck-BoostBuck-BoostHaptics DriverHaptics DriverHaptics DriverSheet.83MCUMCUMCUI2CI2CI2CUARTUARTUARTCapacitive Touch Sensing Unit - CTSU2SLaCapacitive Touch Sensing Unit - CTSU2SLaCapacitive Touch Sensing Unit - CTSU2SLa
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution ToolkitRenesas
1 item

Documentation