Overview
This reference design offers a multiwavelength smoke detector for commercial buildings. The board consists only of the RL78/G22 microcontroller, an analog front-end (AFE), LEDs, photodiodes, and several external components. Additionally, by utilizing the SNOOZE mode sequencer (SMS) of the RL78/G22, it enables ultra-low power consumption and high-precision smoke detection, allowing for a compact multi-wavelength smoke detector design.
Features
- Compact, low-power, high-performance MCU
- Integrated low-power AFE for photoelectric smoke detection that contains all necessary peripherals
- Minimal external components, achieving the lowest BOM and a smaller size
Applications
Building AutomationGetting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for RTK7RL22SMD00000BJ
Sample & Buy
RTK7RL22SMD00000BJ
ActiveApplication Block Diagrams
| Smoke Detector for Commercial Buildings Commerical smoke detector system for fire alarms achieves ultra-low power consumption with a simple configuration. |
Videos & Training
This video introduces a highly sensitive, ultra-low power smoke detector solution. It covers the types of smoke detectors, various detection methods, and a multi-LED smoke detector solution designed to meet the updated UL standards.
Additional Videos
News & Blog Posts
Blog Post Jul 22, 2026 |
Blog Post Oct 27, 2025 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.