Overview
The EU189-HEATPUMPPOCZ reference design provides an e-AI-ready system controller with integrated HMI capabilities. It manages system-level functions by processing data from environmental and motor sensors and coordinating commands to external motor control boards responsible for driving fans and compressors. With a responsive touch GUI and versatile communication interfaces, it enables intuitive user interaction and easy integration into appliances and industrial systems. The system is prepared to run e-AI for predictive maintenance and optimized system performance by monitoring live feedback from the connected sensors.
Features
- Capacitive touchscreen and web-based UI offer intuitive, flexible control and system configuration.
- Built-in relays allow direct external load control, reducing system complexity and enhancing reliability.
- Versatile connectivity with RS-485, Ethernet, Wi-Fi, Bluetooth®, and LTE ensures easy integration to both local and cloud-based systems.
Products in the Design
Application Block Diagrams
| e-AI-Ready GUI Controller for Appliances and Industrial Systems The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity. |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.