Skip to main content

Smart Home Controller with Multiple PHYs

Overview

Description

Managing multiple smart home devices can be complex, especially when they rely on different standards. This design unifies all devices into a single platform, allowing users to control, monitor, and visualize their smart home effortlessly—regardless of vendor or protocol.

This compact, highly integrated system combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity, offering future-proof flexibility for current and next-generation smart home technologies.

System Benefits:

  • The all-in-one system is powered by a cost-optimized MPU that enables seamless management of devices across various standards.
  • It supports multiple radio PHYs to ensure versatile compatibility.
  • Integrated components include GreenPAK-based reset sequencing, VersaClock clock generation, and a PMIC with power sequencing for optimal performance.
  • Users can expand the system by adding new PHYs or extending functionality for multi-purpose applications.
  • Intuitive control and visualization simplify the monitoring and operation of smart home equipment.
  • A single, ubiquitous USB-C power source provides ultimate convenience.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratio Sheet.212 Crystal Sheet.203 Sheet.204 Sheet.205 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Line Line.211 Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU203 EU203 EU203 Ethernet PHY Ethernet PHY Ethernet PHY Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.69 Sheet.70 Sheet.71 Sheet.73 Sheet.74 Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 21V 21V 21V 5V 5V 5V 6+3 Rails 6+3 Rails 6+3 Rails Connector 1.166 Connector 1.166.115 Connector 1.166.116 Connector 1.166.117 Vertical Wire Bundle Label Text 10pt.1046 Sheet.120 Connector 1.166.122 Connector 1.166.124 Connector 1.166.130 Connector 1.166.131 Connector 1.166.132 Sheet.133 Connector 1.166.134 Connector 1.166.135 N N N N Sheet.144 SD Card I/F SD Card I/F SD Card I/F PMIC Bucks x6 LDO x3 PMIC Bucks x6 LDO x3 PMIC Bucks x6 LDO x3 Buck DC/DC Buck DC/DC Buck DC/DC USB-C PD Controller USB-C PD Controller USB-C PD Controller USB-Stick “ZigBee” USB-Stick “ZigBee” USB-Stick ZigBee” USB-Stick “HomeMatic” USB-Stick “HomeMatic” USB-Stick HomeMatic” USB-Stick “eNet” USB-Stick “eNet” USB-Stick “eNet” USB-Stick... USB-Stick... USB-Stick... Wi-Fi Bluetooth Module Wi-Fi Bluetooth Module Wi-Fi Bluetooth Module QSPI Flash QSPI Flash QSPI Flash LTE-M Module LTE-M Module LTE-M Module KNX TP KNX TP KNX TP KNX RF KNX RF KNX RF DECT Data DECT Data DECT Data eMMC eMMC eMMC DDR4 RM DDR4 RM DDR4 RM Display I/F Display I/F Display I/F VersaClock VersaClock VersaClock Sheet.147 Sheet.149 Connector 1.150 USB-C USB-C Connector USB-C Connector USB-CConnector Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Connector Line Antenna.176 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Antenna.176.179 Sheet.180 Sheet.181 Sheet.182 Sheet.183 Sheet.184 Antenna.176.185 Sheet.186 Sheet.187 Sheet.188 Sheet.189 Sheet.190 Antenna.176.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Connector 1.166.198 Connector 1.166.199 Connector 1.166.200 24MHz 24MHz 24MHz Connector 1.166.214 SPST NO Switch Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Line.222 Line.223 Line.224 GreenPAK GreenPAK GreenPAK Reset Reset Reset Ethernet LAN 1 Vertical Wire Bundle.228 12 12 12 Sheet.230 Line Connector 1.166.232 Vertical Wire Bundle.233 4 4 4 Sheet.235 SD Card Sheet.237 Sheet.238 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 Horizontal Wire Bundle Communication Lines B.795 8 8 8 8 Communication Lines B.795 8 8 8 Horizontal Wire Bundle.253 Communication Lines B.795 8 8 8 Vertical Wire Bundle.256 2 2 2 Sheet.258 Vertical Wire Bundle.259 4 4 4 Sheet.261 Vertical Wire Bundle.262 Label Text 10pt.1046 2 2 Sheet.264 Vertical Wire Bundle.265 2 2 2 Sheet.267 Vertical Wire Bundle.268 2 2 2 Sheet.270 Vertical Wire Bundle.271 2 2 2 Sheet.273 Vertical Wire Bundle.274 2 2 2 Sheet.276 Sheet.277 MPU MPU MPU Clk Clk Clk SD SD SD SPI SPI SPI QSPI QSPI QSPI SPI SPI SPI UART UART UART UART UART UART UART UART UART UART UART UART Display I/F Display I/F Display I/F Ethernet Ethernet Ethernet eMMC eMMC eMMC DDR DDR DDR PRST# PRST# PRST# USB Hub Controller USB Hub Controller USB Hub Controller
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Partners

Zhuhai MYZR Technology Co., Ltd

MYZR developed four system on modules (SoMs) embedded with different Renesas RZ high-end processors (MPUs) to meet the various market needs.

Learn more about the MYZR RZ SoMs

MYIR Electronics Limited

The MYC-YG2UL and MYC-YRZFIVE high-performance system on modules (SoM) are equipped with high-performance and cost-effective Renesas processors.

Learn more about the MYIR RZ/G2UL & RZ/FIVE High-Performance SoM