Skip to main content
Renesas Electronics Corporation

High-End Central Thermostat

Overview

Description

With HVAC systems responsible for approximately 40–60% of a building’s energy consumption, the demand for efficient and intelligent climate control is more crucial than ever. Smart central thermostats—equipped with real-time monitoring, wireless connectivity, and user-friendly HMIs such as displays and voice control—empower users to optimize heating and cooling schedules, minimize energy waste, and enhance comfort, all while providing centralized control and monitoring for homes or buildings.

This high-end central thermostat system integrates satellite thermostats for seamless processing, calculation, and control. By interfacing with both indoor and outdoor temperature sensing units, as well as other thermostat systems within the building, it can dynamically adjust individual zones. Additionally, the system leverages Wi-Fi® or Bluetooth® to access local weather data, enabling smart and energy-efficient HVAC control.

System Benefits:

  • Ultra-low power wireless modules, supporting Bluetooth Low Energy (LE) or Wi-Fi, ensure intuitive user control while minimizing energy consumption.
  • MPU with a 3D graphics engine (Arm® Mali-G31) drives rich GUIs on high-resolution serial displays, enhancing interaction and feedback.
  • PIR motion sensor enables energy-efficient operation by waking up the display only when users approach the system.
  • AI-capable system enables occupancy detection and monitoring of temperature, humidity, and indoor air quality (IAQ) to automatically activate the HVAC system and ventilation fans.
  • High-performance, ultra-low power Hi-Fi codec with hybrid active noise cancellation (ANC) enables clear voice commands and high-quality speaker output for seamless smart voice control.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WS038: WEBLine.197Connector Arrow.259Connector Arrow.200Line Arrow.79Connector Arrow.78Connector Arrow.76Connector Arrow.77Line Arrow.73Line Arrow.59Line Arrow.57Line Arrow.56Line Arrow.55Line ArrowLine.256Line Arrow.260Line Arrow.221Line Arrow.222Circle.206Circle.207Sheet.43CrystalSheet.34Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Line.41Line.42Bridge Rectifier.184Sheet.5Sheet.6Sheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Connector 2LineConnector 1.16024VAC24VAC24VACConnected signals arrowConnector Arrow5V/3Amax5V/3Amax5V/3Amax24MHz24MHz24MHzeMMCeMMCeMMCCircleCircle.49Circle.51Circle.52DDR4DDR4DDR4Bi-directionalBi-directional.67VCORE (1.1V)VCORE (1.1V)VCORE (1.1V)VDDQ (1.2V)VDDQ (1.2V)VDDQ (1.2V)D1.8 (1.8V)D1.8 (1.8V)D1.8 (1.8V)D3.3V (3.3V)D3.3V (3.3V)D3.3V (3.3V)3.3V/1.8V3.3V/1.8V3.3V/1.8V0.9V0.9V0.9VConnected signals arrow.753.3V3.3V3.3VVTT (0.5VDDQ)VTT (0.5VDDQ)VTT (0.5VDDQ)PIR Motion SensorPIR Motion SensorPIR Motion SensorConnector Arrow.85 3.3V3.3V3.3VDual componentComponent block.631ComparatorComparatorComparatorConnector Arrow.943.3V3.3V3.3VLine Arrow.99Bi-directional.101 1.8V1.8V1.8VLine Arrow.104Bi-directional.110Bi-directional.111LCD (TFT-LCD)Block.120TFT-LCDTFT-LCDTFT-LCDSheet.116Sheet.117Sheet.118Sheet.119Line Bi-directionalLine Bi-directional.128Vertical Wire Bundle101010Sheet.131Vertical Wire Bundle.132222Sheet.134 5V5V5VLine Arrow.138Bi-directional.140Line Arrow.142Line Arrow.143 24MHz24MHz24MHzAudioAudioAudio 0.9V0.9V0.9VLine Arrow.151 1.8V1.8V1.8VLine Arrow.153Bi-directional.157 5V5V5VLine Arrow.162Connected signals arrow.163NFC CoilNFC CoilNFC CoilNFC CoilSheet.166Transformer.324Line.841Line.842Sheet.170Inductor.300Sheet.172Sheet.173Sheet.174Connector LineConnector Line.176Bi-directional.179Latching RelaysLatching RelaysLatching RelaysSheet.201SPST NO SwitchSheet.184Sheet.185Sheet.186Sheet.187Sheet.188Sheet.189GroundSheet.191Sheet.192Line.195Line.196Connector Arrow.202Connected signals arrow.203Connector Arrow.208Connector Arrow.209AudioAudioAudio27.12MHz27.12MHz27.12MHzSpeakerspeaker_8_Sheet.214Sheet.215Sheet.216Sheet.217MicrophoneSheet.219Sheet.220WS038WS038WS038LDOLDOLDOLine Arrow.243Line Arrow.244Line.245 3.3V3.3V3.3VAntennaSheet.251Sheet.252Sheet.253Sheet.254Sheet.255Dotted LineLine Arrow.258Connected signals arrow.261 5V5V5VLine Arrow.264Line.265Connector 1.160.266Op AmpOp AmpOp AmpThermostat Sensor System(s)Thermostat Sensor System(s)Thermostat Sensor System(s)Buck RegulatorBuck RegulatorBuck RegulatorSheet.268Power ManagementPower ManagementPower ManagementBuck1Buck1Buck1Buck2Buck2Buck2Buck3Buck3Buck3Buck4Buck4Buck4LDO1LDO1LDO1LDO2LDO2LDO2LDO3LDO3LDO3Buck5Buck5Buck5Buck6Buck6Buck6I2CI2CI2CRESETRESETRESETGreenPAKGreenPAKGreenPAKClockClockClockSheet.272System ControlSystem ControlSystem ControlDBSCDBSCDBSCI2CI2CI2CGPIOsGPIOsGPIOsMMCMMCMMCUARTUARTUARTSPISPISPIMIPI DSIMIPI DSIMIPI DSI I2CI2CI2CRESETRESETRESETEXTALEXTALEXTALPWMPWMPWMAudio CLKAudio CLKAudio CLKI2SI2SI2S I2CI2CI2C GPIOsGPIOsGPIOsGPIOsGPIOsGPIOsSheet.274Wi-Fi & Bluetooth LE ModuleWi-Fi & Bluetooth LE ModuleWi-Fi & Bluetooth LE ModuleUARTUARTUARTSPISPISPISheet.275Audio CodecAudio CodecAudio CodecVDDDVDDDVDDDVDDVDDVDDMCLKMCLKMCLKI2SI2SI2SSheet.276NFC ReaderNFC ReaderNFC ReaderVCCVCCVCCVDDIOVDDIOVDDIO I2CI2CI2C EXTALEXTALEXTAL
Exiting Interactive Block Diagram