Overview
Description
Smart locks are a rapidly growing segment in the home and building automation industries. These locks must communicate with smart home systems via fingerprint recognition or mobile devices using Bluetooth®, Wi-Fi, or NFC. In this design, the GreenPAK™ family of cost-effective NVM programmable devices includes features as motor drivers and LED control, while a high-performance 32-bit MCU supports fingerprint modules with algorithm integration.
System Benefits:
- Supports multiple protocols, including Bluetooth 5.1, Wi-Fi, and NFC, for seamless connectivity.
- Features the smallest and lowest-power Bluetooth 5.1 system-on-chip (SoC) and an ultra-low power Wi-Fi SoC, ideal for battery-powered IoT devices.
- Includes a highly integrated NFC reader IC and a programmable mixed-signal matrix, enabling innovators to consolidate multiple system functions into a single custom circuit.
- Offers a high-performance 120MHz MCU with a low pin count for efficient fingerprint algorithm integration.
Comparison
Applications
Test This Board Remotely
MCU
Products
MCU
Products
NFC
Products
HVPAK
Products
Bluetooth Low Energy
Products
Wi-Fi
Products
Bluetooth Low Energy + Wi-Fi
Products
GreenPAK
Products
Haptic Driver
Products
Videos & Training
Using Renesas’ Quick Connect Platform, developers can build a rapid prototype that scales from a simple fingerprint-accessible lock to a Wi-Fi, and NFC-enabled door lock. By leveraging industry-standard interfaces, it’s seamless to mix and match processing, sensing, and connectivity products based on application needs. This video showcases how you can build a modular smart lock, with multiple ways to grant door access, in just minutes!
News & Blog Posts
Blog Post Apr 15, 2024 |